85309B LO/IF Distribution Unit
Downconvert a microwave signal to an IF signal when using this unit with 85320A/B mixers
Highlights
The Keysight 85309B LO/IF distribution unit used with 85320A/B mixers downconverts a microwave signal to an IF signal.
- Allows mixers to be located at the antenna under test
- Allows fundamental mixing to 18 GHz for best sensitivity
- Provides best rejection of unwanted spurious signals
- Channel-to-channel isolation of 100 dB
Interested in a 85309B?
Featured Resources
Want help or have questions?