The PSA Wide Bandwidth Digitizer External Calibration Wizard (PSA Option 235) is a Microsoft Windows based program used with the PSA Series Spectrum Analyzers that have Option 122 80 MHz Bandwidth Digitizer installed.

How to Use the Wizard

For detailed guidance on use of the Wizard select "Using Extended Calibration Software for Wide Bandwidth Measurements" AN 1443.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2004-08-30 A.01.00 File available for download...
Veröffentlichungsdatum Version
2004-08-30 A.01.00
Version Description
File available for download...

Wie geht das Herunterladen

  1. Click the Download button.
  2. Save the file to your PC.

How to Install

  1. Close all open or running applications by clicking Alt + Tab, selecting the running program and close.
  2. Go to the location where you saved the PSA firmware package, double click on the executable file to install the program.

To Configure the Calibration Wizard

  1. Start the Wizard and select the Help button.
  2. Click on Configuring your Sytem the Table of Contents.

Lizenzierung

  • Does Not Require a License

Installs on: PC / Instrument

Betriebssystem

  • Windows XP
  • Windows 2000

Voraussetzungen

  • Microsoft Windows based personal computer
  • Windows 2000, Windows XP Professional

Supported Instruments

  • E4440A, E4443A, E4445A, E4446A,E4447A, E4448A with Option 122 installed
Keine Softwareversion verfügbar
SHOW MORE