This software upgrade adds several new features to Filter Tuning Software.

  • Dynamic first coupling peak can now be toggled ON and OFF.
  • Kaiser Beta Window coefficient is user settable.
  • A single S2P file can now be used to create the reference filter file.
  • Support for TRL calibration

Before downloading, determine the revision of the Filter Tuning Software you currently have. From the FTS menu bar, select Help -> About FTS. The revision number will be in the pop up dialog box.

To down load the software upgrade, click on the appropriate hyperlink at the right. The file may be run from its current location or saved to disk for later installation.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2004-02-21 A.01.12 N4261A Upgrade from A.01.12
Veröffentlichungsdatum Version
2004-02-21 A.01.12
Version Description
N4261A Upgrade from A.01.12

Wie geht das Herunterladen

  • See Above

How to Install

  • See Above

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Voraussetzungen

  • See Above

Supported Instruments

  • N4261A

Wie geht das Herunterladen

  • See Above

How to Install

  • See Above

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Voraussetzungen

  • See Above

Supported Instruments

  • N4261A
SHOW MORE