Wie geht das Herunterladen

  • The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
  • The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.

Lizenzierung

  • Requires a License

Installs on: PC

Betriebssystem

  • Windows 10 Professional (64-bit)
  • Windows 11 Professional (64-bit)
  • Windows 11 Enterprise (64-bit)
  • In addition, ensure that all Windows updates are installed

Voraussetzungen

  • Hardware
    • Processor
      Core Intel Pentium 4 or better (minimum 1.8GHz)
    • Memory
      Recommended 16GB RAM (minimum 8GB RAM)
    • Disk Space
      Minimum 10GB on the installation drive (can be any drive), plus 1GB on C: drive.
  • Display Properties   
    • Minumum screen properties
      1024 x 768 (1600x900 - R&D Verified)
    • Color quality
      Miminum 16-bit
       

 

 

Supported Instruments

  • N1125A, N1127A