This is Keysight Advisor Service Pack 11.103 release, which is to be loaded onto the Keysight Advisor if Service Pack 11.102 version of the Keysight Advisor software has been installed.

The file sp11-103.exe is a self-extracting archive file that contains two files "BERT T1, CEPT E1, V.35, RS-232 (V.24), RS-449 (V.36), DDS 4-Wire.LNK" and "Install.bat". The following instructions will guide you through installing the service pack.

  1. Label a blank formatted diskette "service pack 11.103 disk.
  2. Download the service pack file from the web to this diskette.
  3. From the Start Menu, select Run
  4. Enter A:\sp11-103.exe and select OK.

The archive will extract the two files to the diskette.

If you have performed this download to a PC rather than a Keysight Advisor, insert the diskette in the floppy drive of your Keysight Advisor.

  1. From the Start Menu, select Run
  2. Enter A:\Install.bat and select OK.
  3. Keysight Advisor Service Pack 11.103
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2002-08-19 11.103 Dowload Advisor SP 11.103
Veröffentlichungsdatum Version
2002-08-19 11.103
Version Description
Dowload Advisor SP 11.103

Wie geht das Herunterladen

  • See Above

How to Install

  • See Above

Lizenzierung

  • Does Not Require a License

Installs on: PC

Voraussetzungen

  • Information Not Available

Supported Instruments

  • Keysight Advisor
Keine Softwareversion verfügbar
SHOW MORE