What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Cable and Antenna Tester Post Analysis Tool Software
N9330 Post Analysis Tool provides you with the following functions:
- Capturing trace from test set
- Sending trace data to test set
- Analysis traces
- Converting trace (return loss, VSWR) to smith chart
- Sending cable list to test set
- Saving trace to a database
- Generating test report (and print)
- Export a trace to image file or text file
Besides offering the enhanced trace analysis capability, N9330 Post Analysis Tool also provides you with a database processing function.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2014-10-13 | 1.2.5 | Supports both N9330A and N9330B. |
| Veröffentlichungsdatum | Version |
|---|---|
| 2014-10-13 | 1.2.5 |
| Version Description |
|---|
| Supports both N9330A and N9330B. |
Wie geht das Herunterladen
Click the Download button.
How to Install
Run the Setup.msi file.
Lizenzierung
- Does Not Require a License
Installs on: PC
Betriebssystem
- Windows 7
- Windows XP SP3
Voraussetzungen
Please make sure you have Agilent's IO libraries suite installed in the controller computer.
Supported Instruments
- N9330A, N9330B
Ähnliche Links
Keine Softwareversion verfügbar
SHOW MORE