Configuration Guides
PNA/PNA-L Series Microwave Network Analyzers
This guide describes standard configurations, for the PNA (E836xC) and PNA-L (N5230A) Series microwave network analyzers. This guide should be used with the Keysight Technologies, Inc. PNA family data sheets for a complete description of these analyzers.
For applications, measurement accessories, and general accessories please see Keysight PNA Family Network Analyzers Configuration Guide, part number 5990-7745EN.
Keysight offers the following options for all PNA family network analyzers
Certification options
Commercial calibration certification with test data (Option UK6)
Complete set of measurements which tests unit to manufacturer’s published specifications. Includes calibration label, calibration certificate, and data report. Conforms to ISO 9001.
ISO 17025 compliant calibration (Option 1A7)
Complete set of measurements which tests unit to manufacturer’s published specifications. Includes calibration label, ISO 17025 calibration certificate, and data report, measurement uncertainties and guardbands on all customer specifications. Conforms to ISO 17025 and ISO 9001.
ANSI Z540 compliant calibration (Option A6J)
Complete set of measurements which tests unit to manufacturer’s published specifications. Includes pre- and post-adjustment data with measurement uncertainty information compliant to the ANSI/NCSL Z540 standard.
Documentation
The PNA Series instruments are equipped with an Online Help system available within the instrument in the following languages: English, Japanese, Chinese, German, Spanish, and French. Service guides and the Online Help system are available on the web:
Calibration Software Licenses
Perpetual license for built-in performance test software for Keysight inclusive cal (Option 897)
Adds built-in performance testing and calibration software for self-maintainers. Requires additional equipment. See the analyzer’s Service Guide for more information on equipment required.
Perpetual license for built-in performance test software for Standards compliant cal (Option 898)
Adds built-in performance testing and calibration software for self-maintainers. Requires additional equipment. See the analyzer’s Service Guide for more information on equipment required.
PNA Series Network Analyzer
The microwave PNA Series instruments are integrated vector network analyzers equipped with a built-in S-parameter test set, synthesized source, a hard disk drive, USB interfaces, and an 8.4” LCD color touch screen display. The E8362C has 3.5 mm male 50-ohm test ports. The E8363C/64C have 2.4 mm male 50-ohm test ports. The E8361C has 1.85 mm male 50-ohm test ports.
PNA-L Series test set and power configuration options
The PNA-L is an integrated vector network analyzer equipped with a built-in S-parameter test set, one or two synthesized sources used for device stimulus, a hard disk drive, USB interfaces, and an 8.4” LCD color touch screen display. 40 and 50 GHz models have 2.4 mm ruggedized male 50-ohm connectors, while all other models have 3.5 mm ruggedized male 50-ohm connectors. Included with each instrument is a mouse and a keyboard (U.S.).
×
*Indicates required field
Thank you.
A sales representative will contact you soon.