AE6980T nGBASE-AU Optical Automotive Ethernet Tx Test Solution

Datenblätter.

The Keysight AE6980T Optical Automotive Ethernet Tx Compliance application is an easy-to-use transmitter test solution that runs in the Keysight FlexDCA software with the N1010100A (R&D package) option installed. It automatically executes nGbase-AU TDFOM measurements for transmitter compliance using IEEE 802.3cz and Open Alliance TC7 Test House specifications. In addition to measurement data, the report provides margin analysis that shows how closely your device passes or fails each test relative to the limits.