Product Fact Sheets
The DM34460A/61A series offers a comprehensive solution for various measurement needs. The large display's dedicated acquisition buttons and soft keys make it easy to configure and initiate data logging or digitizing sessions. Users can view instantaneous readings, plot trends, or create histograms for statistical analysis. With a memory capacity of up to 2 million readings, data can be saved internally or onto a thumb drive for further analysis. The digitizing feature allows capturing voltage or current transients in power applications at a programmable speed of up to 50 k samples/s. Additionally, the series includes NISPOM and file security capabilities, enabling users to sanitize all instrument memory with a press of a button
Können wir Ihnen behilflich sein?