M9484C VXG & V3080A

Datenblätter.

Introduction

 

This data sheet provides key features and specifications for the M9484C VXG vector signal generator and the V3080A vector signal generator frequency extender.

 

About the M9484C VXG Vector Signal Generator

 

You’re designing the next RF breakthrough and ensuring that your design delivers maximum throughput, robust links, and data handling capabilities. This introduces a new set of design and test challenges, including more bandwidths, frequency bands, and system complexity.

 

Keysight has created the ultimate VXG signal generator to take your designs to the widest bandwidths, highest frequencies, and multichannel applications. With this fully integrated, calibrated, and synchronized solution, you don’t need to worry about the errors caused by additional connections and instruments. Through integration with PathWave Signal Generation software, create performance optimized reference signals and reduce the time you spend on signal simulation.

 

Definitions and Conditions

 

Specification 

 

Specifications represent warranted performance of a calibrated instrument that has been stored for a minimum of 2 hours within the operating temperature of 0 to 50 °C, unless otherwise stated, and after a 45-minute warm-up period. The specifications include measurement uncertainty. Data represented in this document are specifications unless otherwise noted.

 

Typical

 

Typical (typ) describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 80 percent of the units exhibit with a 90 percent confidence level at room temperature (approximately 25 °C). Typical performance does not include measurement uncertainty.

 

Nominal

 

Nominal (nom) values indicate the expected mean or average performance, or an attribute whose performance is by design, such as the 50-ohm connector. This data is not warranted and is measured at room temperature (approximately 25 °C).

 

Measured

 

Measured (meas) describes an attribute measured during the design phase for purposes of communicating expected performance, such as amplitude drift vs. time. This data is not warranted and is measured at room temperature (approximately 25 °C).

 

All of the above apply when using the instrument in its default settings unless otherwise stated.

 

Data contained within this document does not apply to V3080A unless otherwise stated.