PAM4 TDECQ Measurement Disaggregation

Vorführung

Keysight demonstrates how TDECQ measurement throughput can be increased by the disaggregation of test signal acquisition and analysis using a PAM4 Measurement Software Development Kit (SDK). Disaggregation is accomplished by rapidly acquiring waveforms from the oscilloscope and offloading them to local compute nodes or the cloud for processing. The proposed disaggregation plan consists of a 4-channel DCA-M connected to a physical PC with FlexDCA software for test signal acquisition with signals analysis using the N1094BS1A PAM4 measurement SDK running on 2 additional local compute nodes. For more information, visit https://keysight.com/find/N1094BS1A