Choose a country or area to see content specific to your location
Solution Briefs
Using time-tested zero-loss full packet capture technology, NIKSUN helps create a faster, more secure cyber infrastructure based on the same products that powerfully secure over 1,000 enterprises and governments in over 30 countries.
Keysight Visibility solution complements NIKSUN by extending access to all critical network traffic. The joint solution provides complete visibility into network traffic in a highly scalable system that is easy to deploy.