Product Fact Sheets
Key features and benefits:
• Measures 11 different input signals:
• DCV, DCI, True-RMS ACV, ACI, 2- and 4-wire resistance, frequency, continuity, diode test, temperature and capacitance
• Signature 7-inch dual-measurement color display
• 0.015% basic DCV accuracy
• Fast reading rate of up to 100 readings/s for speed critical measurements
• 5,000 points logging memory for recording more data and perform analysis
• Standard USB and LAN for flexible connectivity to your PC
• USB flash drive support to copy/load configuration for repeated test setup
• Included: PathWave BenchVue DMM software for remote control and data logging
Können wir Ihnen behilflich sein?