How to Capture Fast Events for High-Energy Physics Research

Essential Oscilloscope
+ Essential Oscilloscope

Capture Single-Shot Pulses Across Synchronized Channels

High-energy physics research often centers on a fast event that occurs only once and produces electrical responses at many points in an experiment. Researchers may monitor particle detectors, photodiodes, laser timing markers, beam signals, and pulse-generation circuits to understand how the event develops. Capturing one detector group at a time can lose the relationships between signals, especially when the event cannot be reproduced under identical conditions. Engineers need enough analog channels to observe the pulse and surrounding system behavior together, including which signal changes first, how the transient propagates, and whether detector responses align with timing references. A synchronized, high channel-density measurement setup preserves these relationships across a single acquisition, helping researchers interpret brief events without relying on repeated measurements of separate signal groups.

Performing the measurement requires oscilloscopes connected to multiple observation points across the experiment using suitable signal connections. Researchers can begin with one instrument and add synchronized oscilloscopes as more channels are needed. A shared reference clock and coordinated triggering support simultaneous event capture, while timing alignment between instruments allows meaningful comparisons of pulse arrival times. Engineers select triggering conditions based on the pulse characteristics to isolate the events of interest and must also capture intermittent activity efficiently without recording long periods of inactivity. Remote instrument control supports automated acquisition and data retrieval during experiments, allowing researchers to collect measurements without manually operating each oscilloscope. This approach provides the timing context needed to compare detector responses, evaluate event propagation, and investigate short-lived activity across the experiment.

High-Energy Physics Event Capture Solution

Capturing fast events for high-energy physics research requires high-resolution acquisition, deep memory, and synchronized measurements across multiple observation points. Keysight Essential oscilloscopes combine 14-bit analog-to-digital converters (ADCs), up to 3.2 GSa/s sampling per channel, and 100 Mpts of memory per channel in a compact four-channel, 1U rack-mountable design. Built-in edge and pulse-width triggering capture defined events, while real-time zone triggering qualifies waveform regions directly in the acquisition path, performing over 6.4 billion tests per second with waveform update rates exceeding 1.3 million per second under supported conditions. Segmented memory efficiently captures intermittent events in individually triggered, time-stamped segments, preserving acquisition memory for relevant activity rather than recording long periods of inactivity. Researchers can expand channel coverage using additional oscilloscopes with a shared 10 MHz reference clock, coordinated triggering, and cross-instrument deskew to preserve timing relationships. Remote Standard Commands for Programmable Instruments (SCPI) control supports automated acquisition and waveform retrieval, while Virtual Network Computing (VNC) enables remote instrument access. Together, these capabilities help researchers capture fast transient events and investigate their timing and propagation across complex experiments.

Explore Products for Our High-Energy Physics Event Capture Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?