Photovoltaic Array Simulators

Emulate solar arrays to elevate inverter designs

Keysight NU2-class benchtop photovoltaic (PV) array simulators include the PV8900 Series. They deliver up to 30 kW of power, or 600 kW with multiple units in parallel, in a 3U rack-mounted form factor to emulate the electrical characteristics of photovoltaic arrays, critical for testing and optimization of solar inverters. The autoranging output accommodates a wide range of voltage and current combinations at full power to simulate various PV array conditions without the need for multiple power supplies. Our PV array simulators also function as a DC power supply, offering features like built-in output lists, data logging, and arbitrary waveform generation. Choose one of our popular configurations or configure one specific to your application.

High-power and scalable

Test up to 2000 V and 30 kW in a single unit, or scale with multiple units to 600 kW for high-capacity string inverter testing in large commercial PV systems.

Autoranging output

Automatically adjusts the output to match load requirements to deliver full power over voltage and current combinations up to 2000 V or 60 A. 

DC power supply mode

Delivers up to 30 kW of autoranging DC power with precise voltage / current control and advanced features like output sequencing, data logging, and waveform generation.

Automated testing

Designed to streamline the process of verifying compliance with industry standards, like EN50530, IEC 61853, and IEC 61215. 

prod_image
  • Maximum power

    20 kW to 30 kW

  • Maximum voltage per output

    1500 V to 2000 V

  • Maximum current per output

    30 A to 60 A

  • Number of outputs

    1

Most popular configurations

Build My Product
Image of 20 kW, 400/480 VAC
20 kW, 400/480 VAC
Model
PV8921A
Maximum power
20 kW
Maximum voltage per output
1500 V
Maximum current per output
30 A
Number of outputs
1
Image of 30 kW, 400/480 VAC
30 kW, 400/480 VAC
Model
PV8931A
Maximum power
30 kW
Maximum voltage per output
1500 V
Maximum current per output
60 A
Number of outputs
1
Image of 30 kW, 400/480 VAC
30 kW, 400/480 VAC
Model
PV8932A
Maximum power
30 kW
Maximum voltage per output
2000 V
Maximum current per output
30 A
Number of outputs
1

Frequently asked questions