Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Velocity iTest is a Keysight (formerly Spirent) network test automation platform.
Velocity iTest gives automation developers and network engineers a single IDE for building, running, and scaling automated test suites in Python, Robot Framework, and iTest. It abstracts the complexity of hybrid physical and virtual networks so teams can create reusable test and verification applications — then export them across lab, staging, and production environments using the Portable Automation Format (PAF). With record-and-playback scripting, patented Response Mapping, and broad integration with traffic generators, virtual platforms, and protocol interfaces, Velocity iTest helps organizations move from manual, business-hours testing to continuous 24/7 automation.
Create automation scripts by capturing every action during a manual test and replaying the captured steps — no scripting expertise required.
Develop and export automated tests for use in any environment including lab, staging, and production networks with a single, transferable format.
Automatically parse complex device messages to extract key information, reducing the manual effort of interpreting multi-vendor device outputs.
Develop and troubleshoot network and test automation in real time with any device, application, or system, then drill down from configurable test reports.
Platform
Python, Robot Framework, iTest
Test automation standard
Record-and-Playback, Portable Automation Format (PAF), Response Mapping
Velocity iTest is a Python-based IDE for building, deploying, and running automated network test suites across hybrid physical and virtual environments.
Velocity iTest is a Python-based IDE for building, deploying, and running automated network test suites across hybrid physical and virtual environments.
VIT21000
Velocity iTest is a Python-based IDE for building, deploying, and running automated network test suites across hybrid physical and virtual environments.
Velocity iTest — formerly available through the Spirent Velocity automation portfolio — is a unified interactive development environment (IDE) for Python, Robot Framework, and iTest users, enabling rapid creation of automated network test and verification applications across heterogeneous hybrid physical and virtual environments.
Integration and ecosystem
Expert analysis and community
The resource below will help you learn more about the capabilities of Velocity iTest.
Data Sheet
Case Study
Case Study
Solution Brief
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Velocity iTest is a unified IDE that supports Python, Robot Framework, and iTest. You can rapidly create, reuse, and publish automation content from a single development environment, as well as import existing Python, Robot, Bash, and PowerShell content directly.
Yes. Velocity iTest connects to traffic generators including IxExplorer, IxLoad, IxNetwork, and Landslide. It also supports virtual platforms like OpenStack and VMware vSphere, and interfaces via REST, SOAP, SSH, Telnet, NetConf, SNMP, and more.
Velocity iTest's Portable Automation Format (PAF) enables you to develop and export automated tests for use across lab, staging, and production environments. Combined with Velocity Core, it fully automates and integrates lab and test resources into the CI/CD process.
Organizations using Velocity iTest have accelerated test case execution, extended testing beyond business hours to continuous 24/7 operation, and shortened regression testing cycles. Teams can also reduce scripting costs and significantly increase the share of test cases that run automatically rather than manually.