Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
The W4636A DDR4 x16 – 2 wing BGA interposer for 96 ball DDR4 DRAM is designed for data rates up to 2.4 Gb/s.
The W4636A DDR4 x16 – 2 wing BGA interposer for 96 ball DDR4 DRAM is designed for data rates up to 2.4 Gb/s.
W4636A
The W4636A DDR4 x16 – 2 wing BGA interposer for 96 ball DDR4 DRAM is designed for data rates up to 2.4 Gb/s.
For more details, please contact your local Keysight Technologies sales representative.
The W4636A DDR4 x16 – 2 wing BGA interposer for 96 ball DDR4 DRAM is designed for data rates up to and including 2.4 Gb/s. The W4636A probes all ADD/CMD/CNTRL and partial DQ/DQS, and it is designed for minimal KOV for space limited systems under test. The W4636A is the least expensive DDR4 BGA interposer for a logic analyzer.
For users who require access to all ADD/CMD/DQ/DQS at data rates over 2400Mb/s, the W4633A x4/x8 DDR4 BGA interposer and W4631A x16 DDR4 BGA interposers capture all ADD/CMD/DQ/DQS signals and are designed to capture data rates up to and including 3.2 Gb/s.
The W4643A DDR4 x4/x8 - 2 wing BGA interposer for 78-ball DDR4 DRAM. It is designed for data rates up to and including 3.3 Gb/s. It captures all ADD/CMD/DQ/DQS.
The W4643A DDR4 x4/x8 - 2 wing BGA interposer for 78-ball DDR4 DRAM. It is designed for data rates up to and including 3.3 Gb/s. It captures all ADD/CMD/DQ/DQS.
W4643A
The W4643A DDR4 x4/x8 - 2 wing BGA interposer for 78-ball DDR4 DRAM. It is designed for data rates up to and including 3.3 Gb/s. It captures all ADD/CMD/DQ/DQS.
The W4643A DDR4 2-wing BGA interposer for DDR4 x4/x8 BGA DRAM probing takes full advantage of the quad sample state mode on the U4164A. The W4643A is the smallest BGA interposers for DDR4 x4/x8 DRAM capable of capturing simultaneous read and write traffic at data rates exceeding 3.2 Gb/s. U4208A and U4209A probe/cables connect any W4640A Series DDR4 BGA interposer directly into the U4164A logic analyzer module from 61-pin high density zero insertion force (ZIF) connectors that attach to the W4640A Series BGA interposer wings.
The W4643A DDR4 x4/x8 BGA interposer allows signal access to the DDR4 signals critical to your debug and validation effort through a U4164A logic analyzer. The probe works in existing designs and eliminates the need for up-front planning or redesign. The probe connects directly to the balls of the DRAM or can be installed with DDR4 78 ball riser (included) or an optional 3rd party socket (not provided) enabling operation and acquisition of high-speed DDR4 signals.
Enables capture of simultaneous read and write traffic at data rates in excess of 1866 Mb/s
Enables capture of simultaneous read and write traffic at data rates in excess of 1866 Mb/s
W3301A
Enables capture of simultaneous read and write traffic at data rates in excess of 1866 Mb/s
The W3301A LPDDR3 rigid BGA interposer for LPDDR3 178-ball DRAM enables capture of simultaneous read and write traffic at data rates in excess of 1866 Mb/s. E5406A Soft Touch probes and U4201A cables connect the W3301A LPDDR3 BGA interposer into the U4164A logic analyzer module. The W3301A LPDDR3 178-ball rigid BGA interposer allows signal access to the LPDDR3 signals critical to your debug and validation effort through a U4164A logic analyzer. The probe works in existing designs and eliminates the need for up-front planning or redesign. The probe connects directly to the balls of the DRAM using a LPDDR3 178-ball riser (included) or an optional 3rd party socket (not provided), enabling operation and acquisition of LPDDR3 signals.
Use this connectorless probe with the 16850A Series portable logic analyzers
Use this connectorless probe with the 16850A Series portable logic analyzers
U4204A
Use this connectorless probe with the 16850A Series portable logic analyzers
The U4204A Soft Touch Pro Series connectorless logic analyzer probe can be used with the 16850A Series portable logic analyzers.
Logic analyzer probes are ordered separately. Please specify probes when ordering to ensure the correct connection between your logic analyzer and the device under test.
Use this general purpose, flying lead probe with 16850A Series portable logic analyzers.
Use this general purpose, flying lead probe with 16850A Series portable logic analyzers.
U4205A
Use this general purpose, flying lead probe with 16850A Series portable logic analyzers.
The U4205A Mictor connector logic analyzer probe can be used with the 16850A Series portable logic analyzers.
Logic analyzer probes are ordered separately. Please specify probes when ordering to ensure the correct connection between your logic analyzer and the device under test.
Routes to four 160-pin connectors that plug into the front panel connectors of a U4164A logic analyzer module.
Routes to four 160-pin connectors that plug into the front panel connectors of a U4164A logic analyzer module.
U4206A
Routes to four 160-pin connectors that plug into the front panel connectors of a U4164A logic analyzer module.
• 34-channel
• Soft Touch Pro
• Single-ended
• Quad x 160-pin direct connect
The U4206A is a direct-connect probe/cable with a standard soft touch pro connector at one end that routes to four 160-pin connectors that plug into the front panel connectors of a U4164A logic analyzer module. The U4206A is designed to be used with either the quad state mode or ¼ channel 10 GHz timing mode of the U4164A logic analyzer module. For use in quad state mode only, the U4206A includes two flying leads to connect additional clock qualifier signals into the clock inputs on Pods 3 and 7. Please refer to the U4164A installation guide for specific details on the operation of the U4164A quad sample state or ¼ channel 10 GHz timing modes of operation.
U4209A Probe / Cable, 61-Pin ZIF connect the right wing of a W4640A Series DDR4 BGA interposer directly into the U4164A logic analyzer, and 160-pin direct connect.
U4209A Probe / Cable, 61-Pin ZIF connect the right wing of a W4640A Series DDR4 BGA interposer directly into the U4164A logic analyzer, and 160-pin direct connect.
U4209A
U4209A Probe / Cable, 61-Pin ZIF connect the right wing of a W4640A Series DDR4 BGA interposer directly into the U4164A logic analyzer, and 160-pin direct connect.
• 61-pin ZIF
• From right wing
• No RC
• 160-pin direct connect
The U4209A probe/cable has a 61-pin ZIF probe connector on one end of the cable and two 160-pin connectors that connect into the front panel of a U4164A logic analyzer module on the other end of the cable. The U4208=9A is designed to connect from the right wing of a W4640A Series DDR4 BGA interposer directly into the U4164A logic analyzer. The U4164A logic analyzer will be in normal state mode for the address and command signal capture and in quad sample state mode for the data signal capture. Default configurations for the W4640A Series DDR4 BGA interposers and U4208A/09A probe/cables are included at no charge in the standard download package of the B4661A memory analysis software.
The U4208A probe/cable has a 61-pin ZIF is used to connect from the left wing of a W4640A Series DDR4 BGA interposer directly into U4164A logic analyzer.
The U4208A probe/cable has a 61-pin ZIF is used to connect from the left wing of a W4640A Series DDR4 BGA interposer directly into U4164A logic analyzer.
U4208A
The U4208A probe/cable has a 61-pin ZIF is used to connect from the left wing of a W4640A Series DDR4 BGA interposer directly into U4164A logic analyzer.
• 61-pin ZIF
• From left wing
• No RC
• 160-pin direct connect
The U4208A probe/cable has a 61-pin ZIF probe connector on one end of the cable and two 160-pin connectors that connect into the front panel of a U4164A logic analyzer module on the other end of the cable. The U4208A is designed to connect from the left wing of a W4640A Series DDR4 BGA interposer directly into the U4164A logic analyzer. The U4164A logic analyzer will be in normal state mode for the address and command signal capture and in quad sample state mode for the data signal capture. Default configurations for the W4640A Series DDR4 BGA interposers and U4208A/09A probe/cables are included at no charge in the standard download package of the B4661A memory analysis software.
E5847A Single-ended ZIF Probe connects to the W3633A DDR3 BGA probe to enable viewing of industry standard DDR3 DIMMs with a 16900 or U4154A logic analyzer.
E5847A Single-ended ZIF Probe connects to the W3633A DDR3 BGA probe to enable viewing of industry standard DDR3 DIMMs with a 16900 or U4154A logic analyzer.
E5847A
E5847A Single-ended ZIF Probe connects to the W3633A DDR3 BGA probe to enable viewing of industry standard DDR3 DIMMs with a 16900 or U4154A logic analyzer.
The Keysight E5847A ZIF probe connects to the W3633A DDR3 BGA probe to enable viewing of industry standard DDR3 DIMMs with a 16900 Series or U4154A logic analyzer.
The W4641A is a DDR4 x16 - 2 wing BGA interposer for 96-ball DDR4 DRAM. It is designed for data rates up to and including 3.3 Gb/s. It captures all ADD/CMD/DQ/DQS.
The W4641A is a DDR4 x16 - 2 wing BGA interposer for 96-ball DDR4 DRAM. It is designed for data rates up to and including 3.3 Gb/s. It captures all ADD/CMD/DQ/DQS.
W4641A
The W4641A is a DDR4 x16 - 2 wing BGA interposer for 96-ball DDR4 DRAM. It is designed for data rates up to and including 3.3 Gb/s. It captures all ADD/CMD/DQ/DQS.
The W4641A DDR4 2-wing BGA interposer for DDR4 x16 BGA DRAM probing takes full advantage of the quad sample state mode on the U4164A the W4641A is the smallest BGA interposers for DDR4 x16 DRAM capable of capturing simultaneous read and write traffic at data rates exceeding 3.2 Gb/s. U4208A and U4209A probe/cables connect any W4640A Series DDR4 BGA interposer directly into the U4164A logic analyzer module from 61-pin high density zero insertion force (ZIF) connectors that attach to the W4640A Series BGA interposer wings.
The W4641A DDR4 x16 BGA interposer allows signal access to the DDR4 signals critical to your debug and validation effort through a U4164A logic analyzer. The probe works in existing designs and eliminates the need for up-front planning or redesign. The probe connects directly to the balls of the DRAM or can be installed with DDR4 96-ball riser (included) or an optional 3rd party socket (not provided).
E5382B Single-Ended Flying Leads acquire signals from randomly located points in your target, and measure signals with ≥ 250 mV p-p signal amplitude.
E5382B Single-Ended Flying Leads acquire signals from randomly located points in your target, and measure signals with ≥ 250 mV p-p signal amplitude.
E5382B
E5382B Single-Ended Flying Leads acquire signals from randomly located points in your target, and measure signals with ≥ 250 mV p-p signal amplitude.
The E5382B flying lead set is the tool to use when probing points are dispersed on your target or a probing point was not designed in. This probe comes with a variety of high performance accessories that can be used to connect to designed in connectors or solder attached to surface mount components, vias, pads, traces and other PC board features. This probe can be used with any Keysight logic analyzer with a 90-pin cable connector.
E5381B flying lead set acquire signals from randomly located points in your target, and measure signals with ≥ 200 mV Vmax-Vmin signal amplitude.
E5381B flying lead set acquire signals from randomly located points in your target, and measure signals with ≥ 200 mV Vmax-Vmin signal amplitude.
E5381B
E5381B flying lead set acquire signals from randomly located points in your target, and measure signals with ≥ 200 mV Vmax-Vmin signal amplitude.
The E5381B flying lead set is the tool to use when probing points are dispersed on your target or a probing point was not designed in. This probe comes with a variety of high performance accessories that can be used to connect to designed in connectors or solder attached to surface mount components, vias, pads, traces and other PC board features. This probe can be used with any Keysight logic analyzer with a 90-pin cable connector.
The E5381B has the same functionality and basic specifications as the E5381A differential flying lead.