Choose a country or area to see content specific to your location
Integrated simulation workflows for ICs (Quantum, Photonic, RFICs and MMICs), device SI/PI interconnects, electro-thermal co-simulation, and Advanced Packaging for Chiplets and 3D Heterogenous Integrations (3DHI).
Analyze, profile, and optimize SoC power consumption at the RTL stage, identifying hotspots, improving efficiency, and enabling informed architectural decisions early.
Design leading edge RF, milli-meter wave, and Quantum ICs with a library of supporting Process Design Kits (PDKs).
Design and verify high-speed interconnects with advanced signal and power integrity analysis, ensuring compliance, minimizing risk, and improving first-pass PCB success.
Analyze electrical and thermal interactions simultaneously to predict temperature-dependent behavior, improve reliability, identify hotspots, and optimize high-performance RF and IC designs.
Model Silicon Carbide-based power converters and inverters with EM-circuit co-simulation, thermal analysis, and parasitic-aware workflows to improve efficiency, reliability, and design accuracy.
Dense design integration into one 3D physical structure requires a shared database that spans technology boundaries and hierarchies so that revisions can be traced across the design.
Model, optimize, and validate chiplet and 3DIC interconnects early, improving performance, reducing risk, and accelerating advanced package development.
Connect photonic device, PIC, electronic, packaging, and system-level design decisions for emerging optical I/O architectures.
Connect electro-optical system design with physics-based component optimization.
Case Studies
Case Studies
Case Studies
Case Studies
Case Studies
Case Studies
Case Studies
Case Studies
Keysight 3D Interconnect Designer provides a physically aware environment for early exploration and validation of advanced interconnect architectures. The solution enables engineering teams to model and analyze complex 2.5D and 3D connectivity structures during the architecture phase, before committing to detailed physical implementation.
blogs
blogs
blogs
blogs
blogs
blogs
Learn the basics of designing with Chiplets, a promising alternative to monolithic System-on-Chips (SoCs). Chiplets are also a key enabler of heterogeneous and modular SoC design, which can accelerate innovation and adaptation in the electronic industry.
This bootcamp demonstrates how to overcome the challenges of designing 3DHI RF Modules. Keysight ADS with RFPro provides the only fully integrated environment for RF 3DHI module and RF chiplet design, simulation, and optimization in complex systems.
Dive deeper into designing with Signal Integrity with EDA. This boot camp provides a solid foundation in Signal Integrity concepts. Keysight technical experts apply these concepts to current digital standards covering USB, PCIE and Chiplets.
See how electro-thermal heating alters device characteristics, degrades RF and Microwave circuit performance, and reduces reliability. Simulation replaces guesswork assumption of fixed ambient temperature settings for circuit simulation.
This bootcamp guides you through the design of superconducting qubits, quantum amplifiers and systems.
This EDA bootcamp begins with foundational concepts and analysis techniques, then progresses through simulation, design strategies, and advanced troubleshooting methods using real-world tools and examples.
This bootcamp features Steve Sandler, a Keysight ADS-certified expert. Steve provides a solid foundation for Power Delivery Networks designs and approaches to avoid design pitfalls using Keysight ADS with the Power Integrity bundle.
White Papers
Solution Briefs
Application Notes
White Papers
eBooks
Keysight provides an integrated design environment for RF ICs, chiplets, 3DICs, and advanced packages. Engineers can model, simulate, and verify electrical, electromagnetic, thermal, and interconnect performance throughout the design flow, helping reduce risk and accelerate development.
Chiplet-based architectures increase interconnect complexity and require accurate analysis of die-to-die channels, interposers, bridges, power delivery networks, and package effects. Early modeling and validation help optimize performance and avoid costly redesigns later in the development cycle.
Keysight Advanced Design System (ADS) combines circuit, electromagnetic, and system simulation in a single environment, enabling engineers to evaluate performance, optimize designs, and verify functionality across IC, package, and system domains.
As semiconductor devices become more complex, power efficiency is critical for performance, cost, and sustainability goals. Early power analysis helps teams identify inefficiencies, reduce power consumption, and improve overall design quality before implementation.
Electrical and thermal effects are closely linked in advanced ICs and packages. Electro-thermal simulation helps engineers predict temperature-related performance issues, evaluate reliability, and optimize designs before hardware is built.
Yes. By enabling early design exploration, integrated multi-physics analysis, and comprehensive verification across silicon, package, and interconnect technologies, Keysight EDA solutions help engineering teams reduce iterations, improve confidence, and shorten development cycles.
Talk to our team to find the right solution for your design needs, get a personalized quote, or request a free trial.
What are you looking for?