Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
The Keysight M9049A PCIe host adapter with two Gen 3 x8 PCIe cable links capable of achieving speeds up to 8 GB/s for desktop or rack-mounted external computers with PCIe expansion slots.
Description
Gen 3 host adapter link
null
Two x8 PCIe iPass
Slots
1
Bandwidth
16 GB/s
Connectivity
2x Gen 3 x8 PCIe Cable Links
Ports
2 PCIe Gen 3 (2x8 GB/s)
Platform
PXIe
Type
Host Adapter
Form factor
PCIe
Module type
PCIe Host Adapter
Ports
2
Find out what's included and explore available upgrade options from Keysight.
The Keysight M9049A PCIe host adaptor for computers with PCIe expansion slots provides a high-performance link from an external computer to an AXIe or PXIe chassis. The M9049A PCIe host adapter has a flexible configuration capability — each card has two Gen 3 x8 PCIe cable links that achieve speeds up to 8 GB/s on each port.
Combining these two ports into a single x16 cable link has a speed of up to 16 GB/s. You can now build a data-intensive system using a high-performance desktop or rack-mounted computers.
The M9049A PCIe host adaptor uses a PCIe switch and clock isolation to create a high-quality clock source through the PCIe cable to the PXIe or AXIe chassis. You can place the PCIe link on any computer and get the same high-performance. The M9049A PCIe host adaptor uses two x8 Molex cable connectors with x8 to x8 PCIe cables tested to operate at Gen 3 speeds. The operation is transparent to the software application, and software drivers are not necessary.
Applications
Functionality
Performance characteristics
The Keysight M9049A PCIe host adaptor for computers with PCIe expansion slots provides a high-performance link from an external computer to an AXIe or PXIe chassis. The M9049A PCIe host adapter has a flexible configuration capability — each card has two Gen 3 x8 PCIe cable links that achieve speeds up to 8 GB/s on each port.
Combining these two ports into a single x16 cable link has a speed of up to 16 GB/s. You can now build a data-intensive system using a high-performance desktop or rack-mounted computers.
The M9049A PCIe host adaptor uses a PCIe switch and clock isolation to create a high-quality clock source through the PCIe cable to the PXIe or AXIe chassis. You can place the PCIe link on any computer and get the same high-performance. The M9049A PCIe host adaptor uses two x8 Molex cable connectors with x8 to x8 PCIe cables tested to operate at Gen 3 speeds. The operation is transparent to the software application, and software drivers are not necessary.
PCI-SIG®, PCIe®, and the PCI Express® are US registered.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.