radar scene emulator

Automotive Radar Test Solutions

Keysight automotive radar test solutions help you validate radar sensors and modules in safe, controllable, and repeatable lab conditions. The portfolio includes radar target simulation and full‑scene emulation, plus Tx/Rx verification, conformance, OTA characterization, and interference/immunity testing across key automotive radar bands. Choose the solution that is right for your application – from benchtop verification to high‑density multi‑target scenarios – to accelerate validation and improve reliability. Need help selecting? Check out the resources below.

Multi-target scene emulation

Generate dynamic radar scenes with multiple objects, controlling distance, velocity, and angle to match real-world driving conditions.

Scalable architecture

Adapt test setups from single-target verification to fully populated highway scenarios with a modular, upgradeable system design.

Full Doppler capability

Reproduce realistic relative motion with precise control of target velocity and angle for comprehensive radar behavior testing.

Condition modeling

Model challenging conditions such as rain, fog, or multipath reflections to ensure reliable radar performance in all scenarios.

prod_image
  • Bandwidth

    1 GHz to 5 GHz

  • Frequency range

    76-81 GHz, 6-110 GHz, 89 GHz, 76-77 GHz, 60-90 GHz

  • Test types

    Radar target simulation, Radar OTA, Radar immunity interference test, Radar receiver test, Radar transmitter and conformance test, Radar transmitter and receiver test, Radar module test

  • Targets simulated

    1 to 512

Frequently Asked Questions