How to Verify Filter and Amplifier Response with FRA

Essential Benchtop Oscilloscope
+ Essential Benchtop Oscilloscope

Evaluate Gain and Phase Behavior

Verifying filter and amplifier response with frequency response analysis (FRA) requires a way to inject a swept sine stimulus, measure both input and output, and calculate gain and phase across frequency. The test setup needs an oscilloscope with a built-in source or external stimulus capability, two measurement paths, and software that can generate Bode plots from the measured response.

To complete the measurement efficiently, engineers need to capture the circuit response over the sweep range, compare input and output amplitude, and track phase shift through the passband, cutoff region, and beyond. That makes it easier to review whether the measured gain and phase behavior matches the expected response of the filter or amplifier under test.

Filter and Amplifier FRA Solution

Performing FRA on filters and amplifiers requires a bench setup that can drive the circuit with a swept stimulus and compare input and output response across the sweep range. An Essential benchtop oscilloscope with built-in waveform generation, frequency response analysis capability, and compatible passive probes provides the measurement path needed to capture both signals and generate Bode plots. This setup helps engineers review passband behavior, cutoff response, gain variation, and phase shift in a single bench setup.

See Block Diagram of Filter and Amplifier FRA Solution

Block diagram of filter and amplifier FRA solution

Explore Products in Our Filter and Amplifier FRA Solution

Discover Resources and Insights

Additional Resources for Filter and Amplifier FRA

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?