How to Validate GDDR7 Transmitter Compliance

Pro Benchtop Oscilloscope
+ Pro Benchtop Oscilloscope

Validating PAM3 Signal Integrity for JEDEC GDDR7 Transmitter Compliance

GDDR7 transmitter compliance testing is increasingly challenging for artificial intelligence (AI) accelerators, graphics processing units (GPUs), and high-performance computing systems, where higher memory bandwidth is critical to overall system performance. The transition to pulse amplitude modulation 3-level (PAM3) signaling and data rates up to 48 Gb/s per pin significantly reduces voltage and timing margins compared to previous memory generations. Multi-level signaling introduces multiple eye openings that must all meet strict compliance limits, while channel loss, crosstalk, and power delivery noise further degrade signal integrity. As a result, small impairments can lead to compliance failures, making accurate and repeatable transmitter validation difficult.

Engineers must use a high-bandwidth oscilloscope, typically at least 50 GHz for full device and system compliance coverage at maximum data rates, with PAM-aware analysis software and low-loading probing solutions to accurately capture these signals. The test system performs eye diagram analysis, jitter decomposition, and eye mask testing aligned to JEDEC GDDR7 compliance specifications, while applying clock recovery and reference equalization for consistent results. Automated workflows enable configuration, acquisition, and analysis across multiple lanes and operating conditions, ensuring repeatable validation of all PAM3 eye openings and enabling efficient characterization of transmitter margin and compliance performance.

GDDR7 Transmitter Compliance Test Solution

GDDR7 transmitter compliance validation requires precise characterization of multi-level PAM3 signals under reduced voltage and timing margins at data rates approaching 40 to 46 Gb/s. Keysight's GDDR7 transmitter compliance solution includes a 59 GHz, 4-channel Pro oscilloscope and software for PAM-N analysis and automated GDDR7 transmitter compliance testing, enabling high-fidelity acquisition, eye diagram analysis, jitter measurement, and JEDEC-aligned mask testing. The solution delivers repeatable, standards-based results with integrated reporting, allowing engineers to efficiently validate transmitter performance, identify margin limitations, and ensure compliance across operating conditions.

See Block Diagram of GDDR7 Transmitter Compliance Test Solution

Block Diagram of GDDR7 Transmitter Compliance Test Solution

Explore Products for Our GDDR7 Transmitter Compliance Test Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?