How to Perform Long Duration Power Measurement

Current Device Analyzer
+ Current Device Analyzer

Understanding Long Duration Measurement

Modern electronic devices require continuous monitoring of power rail current and voltage over long operating cycles to ensure reliability and optimize power consumption. Traditional measurement solutions often lack sufficient memory depth, sampling rate, or sensitivity, making it difficult to capture long-duration behavior and detect rare anomalies.

Engineers need a solution capable of recording continuous waveforms for extended periods while maintaining high resolution and bandwidth. Accurate long-duration measurement enables detection of abnormal behavior, validation of system stability, and optimization of power management strategies in IoT and embedded systems.

Long Duration Power Measurement Solution

Capturing long-duration power behavior requires measurement systems that combine extended recording time with high-speed sampling to ensure no critical events are missed. The Keysight CX3324A Device Current Waveform Analyzer enables continuous current and voltage measurements for up to 100 hours, with sampling rates up to 10 megasamples per second (MSa/s). This allows engineers to observe long-term trends while still resolving fast transient events. Advanced analysis tools, including waveform analytics, trend analysis, and playback, provide detailed insight into system performance. Together, these capabilities help identify anomalies, debug complex behaviors, and optimize system performance efficiently.

See Block Diagram of Long Duration Power Measurement Solution

How to Perform Long Duration Power Measurement

Explore Products for Our Long Duration Power Measurement Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?