1 GSa/s, 14/16-bit

CX3324A is a 4-channel mainframe with up to 16-bit wide resolution. The memory depth and the bandwidth are upgradable up to 256 MSa/s and 200 MHz respectively.

prod_image
  • Analog channels

    4

  • Digital channels

    8

  • Maximum sample rate

    1 GSa/s

  • ADC resolution options

    14 or 16 bits

  • Maximum Memory

    256 Mpts/ch

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Mainframe features

  • 4 analog channels for current and differential sensors and passive probe interface adapters
  • Bandwidth options: 50 MHz, 100 MHz, 200 MHz
  • Memory depth options: 4 Mpts/ch, 16 Mpts/ch, 64 Mpts/ch, 256 Mpts/ch
  • WXGA 14.1” capacitive multi touch screen

Measurement capabilities

  • 14-bit or 16-bit wide dynamic range
  • Optimized to acquire low noise current sensor’s output
  • 1 GSa/s acquisition and max. 200 MHz bandwidth
  • Familiar trigger types and math functions available

Available current and differential sensors and adapters (optional accessory products)

  • Current sensors: CX1101A, CX1102A, CX1103A, CX1104A
  • Differential sensors: CX1105A
  • Adapters: CX1151A
  • Digital channel: CX1152A (for CX3324 only)

Analysis capabilities

  • “Anywhere” zoom for in-depth waveform analysis
  • Automatic power and current profiler
  • Statistical analysis: histogram, CCDF
  • Spectrum analysis (FFT)

The CX3324A is a 4-channel model for engineers and researchers who need more than two channels for current waveform measurements. Using a passive probe interface (CX1151A) with a current sensor (CX1101A, CX1102A, CX1103A, CX1104A) or differential sensor (CX1105A) enables power measurements. The bandwidth options (50 MHz, 100 MHz and 200 MHz) and the memory depth options (4 Mpts/ch, 16 Mpts, 64 Mpts and 256 Mpts) are available. Upgrades for both bandwidth and memory depth options are also available for CX3300 users who need more performance. 8-channel digital channel (CX1152A) can be used with this 4-channel model so that you have more flexibility for triggering.

For more information about waveform analyzer, please visit Device Current Waveform Analyzer.