How to Maintain Phase-Coherent Quantum Control

Quantum Control System
+ Quantum Control System

Synchronize Phase-Coherent Quantum Control Signals

Phase-coherent quantum control requires multiple waveform-generation and acquisition channels to operate with predictable timing and phase relationships throughout the experiment. Engineers must coordinate reference clocks, triggers, waveform start events, and signal generation so independently generated microwave control signals remain phase aligned across channels and modules. Establishing a common frequency reference alone does not guarantee deterministic phase relationships; the timing of waveform generation and synchronization events must also be controlled. Phase-coherent operation is typically evaluated by generating synchronized signals, measuring their relative phase over repeated acquisitions, and monitoring whether the phase relationship remains stable as experiments run or configuration parameters change.

As quantum control systems expand, synchronization must be maintained across more channels, separate modules, and potentially multiple chassis. Cable delays, trigger skew, clock-distribution differences, initialization timing, and accumulated phase offsets can introduce channel-to-channel variation that complicates multi-qubit control and repeated measurements. The synchronization architecture therefore needs to distribute common timing references and coordinate deterministic start conditions across the system while supporting repeatable experiment execution. Engineers can then compare relative phase and timing between generated signals over time to identify drift, synchronization errors, or configuration changes that could affect phase-aligned waveform generation and coordinated quantum operations.

Phase-Coherent Quantum Control Solution

Maintain phase-coherent quantum control by synchronizing reference clocks, triggers, waveform start events, and acquisition timing across control channels and modules. The Keysight Quantum Control System coordinates waveform generation, acquisition, and dedicated synchronization hardware to maintain predictable phase relationships across the experiment. Its synchronization architecture supports phase-aligned signal generation, deterministic timing, and repeatable execution across multiple channels, modules, and chassis. Engineers can generate synchronized microwave signals, acquire their responses, and compare relative phase over repeated measurements to identify drift, timing errors, or synchronization issues that could affect coordinated quantum operations.

See Block Diagram of Phase-Coherent Quantum Control Solution

Phase-Coherent Quantum Control Solution

Explore Products in Our Phase-Coherent Quantum Control Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?