How to Improve RF Receiver Sensitivity

Pro Analog Signal Generator
+ Pro Analog Signal Generator

Reduce Source-Induced Measurement Error

Receiver sensitivity testing uses a low-level radio frequency stimulus to evaluate receiver response near the detection threshold. The setup typically includes a spectrally pure signal generator, calibrated attenuation, cabling, and a receiver measurement path for demodulation, error-rate, or minimum-detectable-signal checks.

The signal source is configured for the required carrier frequency, output level, and modulation condition, then stepped toward the receiver threshold. Low phase noise, low residual frequency modulation, and reduced spurious content help limit source-induced artifacts so engineers can evaluate weak-signal receiver behavior under controlled stimulus conditions.

Clean RF Receiver Test Solution

Receiver sensitivity testing requires a low-level radio frequency stimulus with stable frequency, controlled output level, and low unwanted spectral content. This solution uses a spectrally pure signal generator to reduce source-induced effects during weak-signal receiver validation. Engineers can configure carrier frequency, amplitude, modulation, and attenuation conditions, then step the stimulus toward the receiver threshold while monitoring demodulation quality, error-rate behavior, or minimum detectable signal. The setup helps reduce uncertainty from phase noise, residual frequency modulation, spurious content, and amplitude instability when evaluating receiver response near sensitivity limits.

See Block Diagram of Clean RF Receiver Test Solution

How to Improve RF Receiver Sensitivity Block Diagram

Explore Products in Our Clean RF Receiver Test Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?