How to Improve Micro Ohm Measurement Stability

Pro Benchtop DC Power Supply
+ Pro Benchtop DC Power Supply

Improve Measurement Stability Over Time

Improving measurement stability in low resistance testing requires minimizing noise in both current sourcing and voltage measurement. The setup includes a precision current source and a high-resolution voltage measurement instrument configured to capture resistance over time. Measurements are performed using controlled current levels and consistent integration times to evaluate signal stability.

The stability improvement process compares measurement results obtained using different current sources and operating conditions. Data fluctuations caused by electrical noise are reduced by using a low-noise current source and appropriate test current levels. By analyzing time-domain measurement results, engineers can identify configurations that provide stable resistance readings with minimal variation.

Stable Micro Ohm Measurement Solution

Improving measurement stability requires reducing noise in the current source and optimizing measurement conditions to minimize fluctuations over time. The solution integrates a precision low-noise current source with a high-resolution voltage measurement instrument to enable accurate and stable resistance measurements. The system demonstrates improved stability compared to internal current sourcing methods, as shown by reduced fluctuations in time-domain measurement results. Increasing the test current within appropriate limits further enhances stability while maintaining accuracy. This approach enables consistent and repeatable measurements, reducing uncertainty in low resistance characterization applications.

See Block Diagram of Stable Micro Ohm Measurement Solution

How to Improve Micro Ohm Measurement Stability Block Diagram

Explore Products in Our Stable Micro Ohm Measurement Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?