How to Calibrate Multi-Channel RF Phase Alignment

Expert Vector Signal Generator
+ Expert Vector Signal Generator

Calibrate Phase Across Multiple Radio Frequency (RF) Channels

Modern phased-array, MIMO, and other multi-channel RF systems rely on precise control of relative phase between channels to achieve accurate beam steering, constructive signal combining, and dependable system-level performance. Although signal sources can provide deterministic and repeatable phase relationships, those phase offsets often vary with frequency and power as RF paths, gain stages, and attenuation settings change. These variations can introduce discontinuities and non-linear phase behavior that, if left uncorrected, reduce calibration accuracy, degrade channel coherence, and ultimately limit the performance of advanced multi-channel architectures.

Phase calibratable mode (PCM) helps engineers address these challenges by stabilizing phase behavior across power and frequency ranges and applying user-defined phase correction tables to compensate for residual offsets. By interpolating calibrated phase values across defined operating zones, engineers can maintain consistent, near-zero phase alignment between channels with greater accuracy and repeatability. This enables more reliable multi-channel signal synthesis for beamforming, radar, and advanced RF validation workflows, while also reducing calibration complexity and improving confidence in system performance across a wide range of test conditions.

Multi-Channel Phase Calibration Solution

Multi-channel phase alignment requires engineers to stabilize relative phases across changes in frequency and power, so channel-to-channel coherence can be maintained throughout calibration and test. Keysight AP5042A Expert Vector Signal Generator phase calibratable mode (PCM) supports this workflow by applying user-defined correction tables and leveraging linear phase response over frequency together with static phase behavior over power to simplify calibration while preserving highly accurate and repeatable phase alignment. This capability is especially valuable in beamforming, radar, and advanced RF system validation, where precise phase consistency directly influences system performance, measurement integrity, and confidence in results across complex multi-channel environments.

Watch Demonstration of Keysight Multi-channel Phase Calibration Mode Solution

Explore Products for Our Multi-Channel Phase Calibration Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution?