Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.

Pathwave test software

Showing 12 of 13

Image of  RF Regulatory Test Software
RF Regulatory Test Software
Model
C8705003A

Up-to-date and comprehensive access to 5G NR cellular RF Regulatory test cases for both TDD and FDD and all relevant bands in both FR1 and FR2 frequencies.

Image of  Virtual Drive Test Software
Virtual Drive Test Software
Model
C8709000A

Validate the real-world performance of 5G devices in a laboratory.

Image of  Protocol Carrier Acceptance Test Software
Protocol Carrier Acceptance Test Software
Model
C8706000A

Comprehensive coverage of the 5G protocol, application, and performance test plans from the world's major 5G mobile network operators.

Image of  UXM 5G Test Application Software
UXM 5G Test Application Software
Model
C8700200A

Characterize 5G NR chipsets and devices with comprehensive software for network emulation, RF and functional testing.

Image of  Protocol Conformance Test Software
Protocol Conformance Test Software
Model
C8704000A

Protocol Conformance Test Software supports the whole testing cycle in the lab, from test project creation and test execution to result analysis.

Image of  RF Automation Test Software
RF Automation Test Software
Model
C8702000A

Intuitive software that enables automation of the UXM 5G for RF transmitter and receiver performance testing of cellular devices based on 3GPP 4G LTE, 5G NR, NB-NTN, RedCap, C-V2X standards, as well as WLAN devices following 802.11 standards including Wi-Fi 7​.

Image of  Advanced Performance Test Software
Advanced Performance Test Software
Model
C8708000A

Evaluate and optimize the performance of 5G devices in a lab environment with a purpose-built test solution.

Image of  RF/RRM Design Verification Test (DVT) Software
RF/RRM Design Verification Test (DVT) Software
Model
C8705001A

Comprehensive coverage and flexibility to test 5G RF, Demod and RRM pre-conformance test cases.

Image of  RF/RRM Carrier Acceptance Test Software
RF/RRM Carrier Acceptance Test Software
Model
C8707000A

Comprehensive coverage of the 5G RF and RRM test plans of the world’s major mobile network operators on both TDD and FDD and all relevant bands in both sub-6GHz (FR1) and mmWave (FR2) frequencies.

Image of  RF/RRM Conformance Test Software
RF/RRM Conformance Test Software
Model
C8705002A

Comprehensive coverage of the 3GPP-defined RF, Demod and RRM test cases for 5G and C-V2X, used for Conformance testing.

Image of  UXM 5G RF Application Software
UXM 5G RF Application Software
Model
C8714000A

Simplify RF verification of 5G NR devices with software designed specifically for RF testing.

Image of  Functional KPI Automation Test Software
Functional KPI Automation Test Software
Model
C8703000A

Intuitive software with Dual-SIM functionality that enables automation of the UXM 5G for Functional Key Performance Indicator (KPI) testing of cellular devices based on 4G LTE, 5G NR (NSA and SA), NB-IOT, NB-NTN and WLAN

Clear All