Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight VT4-class wireless test sets include the E6600 Series
Keysight wireless test sets are now offered in one capability class, the VT4-class, and include the E6600 Series wireless test sets. These test sets streamline R&D and manufacturing testing of wireless devices that support multiple standards — including 5G New Radio (NR), Wi-Fi® 802.11ax, and WLAN — all within a single platform. Optimized for high-volume production, these test sets deliver high throughput through higher-level hardware capabilities and robust software automation, reducing delays and maximizing efficiency. Their modular, scalable design adapts to evolving test requirements while simplifying setup and integration. Choose one of our popular configurations or configure one specific to your application. Need help selecting? Check out the resources below.
Enables fast, automated device calibration and final verification through high-speed hardware sequencing and software automation, ideal for high-throughput manufacturing.
Supports various standards like 5G NR, LTE, Wi-Fi 802.11ac / ax, WLAN, Bluetooth®, and Zigbee® for efficient testing of complex, multi-radio wireless devices.
Supports up to 32 ports and four transceivers within a single chassis, enabling simultaneous multidevice or multiport testing for maximum throughput and efficiency.
Internal switching simplifies test setups by eliminating the need for external hardware, enabling flexible configurations, and supporting multiple devices and antennas.
Maximum frequency
7.3 GHz
Maximum bandwidth
800 MHz
Number of ports per transceiver
4 to 8
Number of transceivers
1, 2, 3, 4
E6680E
The E6680E Wireless Test Set maximizes throughput to test WLAN devices. It analyzes the 320 MHz bandwidth signals defined for IEEE 802.11be/bn with up to 800 MHz bandwidth and up to 7.3 GHz frequency range .
Do more with non-signaling hardware platform E6680E wireless test set - not only RF performance verifications but also PHY and MAC messaging and timing analysis with WaveJudge software
Choose bandwidth and frequency range based on your needs today and be confident that the hardware will support your needs tomorrow.
Optimize your test cases in manufacturing with up to 4 transceivers and 16 ports.
Simplify your production test system configuration with internal switching between ports.
Verify multiple wireless technologies on CPE or mobile devices.
Get deeper insight with SJ001A WaveJudge software for PHY and MAC messaging and timing analysis
E6680A
The E6680A Wireless Test Set maximizes throughput to test WLAN devices. It analyzes the 320 MHz bandwdith signals defined for IEEE 802.11be/bn with up to 800 MHz bandwidth and up to 7.3 GHz frequency coverage.
Keysight’s E6680A is the solution to test WLAN devices today and tomorrow. Ready for the future with up to 800 MHz bandwidth, it analyzes the 320 MHz signals defined for IEEE 802.11be/bn. The E6680A maximizes throughput without sacrificing flexibility using up to 32 ports to test multiple WLAN AP or STA. Verify Wi-Fi 6E/7/8 in the new 6 GHz band along with Wi-Fi 6 and legacy Wi-Fi in the 2.4 GHz and 5 GHz bands without changing DUT connections. All ports support all bands and are configurable as half duplex or full duplex. Use the E6680A to verify devices such as CPE that support WLAN and 5G, also 4G and additional wireless connectivity technologies Bluetooth and IEEE 802.15.4 PHY including ZigBee.
The E6680A application software is familiar and industry proven. Test WLAN devices confidently with Keysight’s common measurement algorithms and waveforms. Chipset control, automation, and sequencing make it easy to optimize throughput during design verification and manufacturing. Minimize test development time by re-using existing code from other Keysight non-signaling platforms such as the M9410A/M9415A VXT PXIe Vector Transceiver. Making startup quick and painless, a controller is embedded within the E6680A solution. Software licenses and applications are loaded before shipment – just plug it in, switch it on, and you are ready to test.
Keysight’s E6680A Wireless Test Set hardware is optimized for WLAN design verification and manufacturing test. The hardware and software support:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A wireless test set is specialized equipment used to evaluate and verify the performance of wireless devices during manufacturing. It assesses essential parameters such as signal transmission strength, reception sensitivity, frequency accuracy, modulation quality, and compliance with various wireless standards (e.g., cellular, Wi-Fi, Bluetooth). This ensures the devices meet rigorous quality standards and perform reliably in real-world conditions.
Manufacturing throughput refers to the number of wireless devices that can be calibrated, tested, and verified within a given time frame during the production process. Higher throughput indicates faster test execution and more efficient utilization of equipment, enabling manufacturers to produce and deliver devices rapidly while maintaining high standards of quality and reliability. Factors influencing throughput include hardware speed, automated testing capabilities, efficient test sequencing, and minimal downtime.
A modular architecture is essential in a wireless test set because it provides the adaptability needed to keep pace with evolving technologies and diverse testing requirements. By allowing users to mix and match hardware components, a modular system enables customized test setups for different applications, devices, or frequency bands, all within a single platform.
This approach also makes it easier to scale or upgrade as new standards emerge, such as 5G-Advanced or 6G, without the need to replace the entire system. Modular test sets reduce long-term costs, streamline maintenance, and help accelerate time to market by supporting faster, more efficient development and validation workflows.