Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
The SP0630A Gen4 Host/Target Adapter is a high-performance transparent solution for connecting servers to external I/O subsystems. Based on Microsemi® Gen4.0 PCI Express bridging architecture, the SP0630A adapter enables reliable transparent PCIe cable connections and clock isolation. For high performance applications, the SP0630A delivers flexibility and performance with extremely high data quality. It combines 256 Gb/s performance with the low latency of PCI Express, which is ideal for external I/O Expansion systems.
The SP0630A Gen4 Host/Target Adapter is a high-performance transparent solution for connecting servers to external I/O subsystems. Based on Microsemi® Gen4.0 PCI Express bridging architecture, the SP0630A adapter enables reliable transparent PCIe cable connections and clock isolation. For high performance applications, the SP0630A delivers flexibility and performance with extremely high data quality. It combines 256 Gb/s performance with the low latency of PCI Express, which is ideal for external I/O Expansion systems.
SP0630A
The SP0630A Gen4 Host/Target Adapter is a high-performance transparent solution for connecting servers to external I/O subsystems. Based on Microsemi® Gen4.0 PCI Express bridging architecture, the SP0630A adapter enables reliable transparent PCIe cable connections and clock isolation. For high performance applications, the SP0630A delivers flexibility and performance with extremely high data quality. It combines 256 Gb/s performance with the low latency of PCI Express, which is ideal for external I/O Expansion systems.
Operate your oscilloscope remotely from your PC using a virtual web browser interface.
Operate your oscilloscope remotely from your PC using a virtual web browser interface.
DSOXLAN
Operate your oscilloscope remotely from your PC using a virtual web browser interface.
LAN/VGA module gives you network connectivity and complete LXI compliant support as well as the ability to connect to an external monitor. Operate your scope remotely from your PC using the web browser interface with the virtual front panel interface that looks and acts as the real front panel on the scope with the same associated keys and knobs. Oscilloscope is required.
DSOXGPIB GPIB Connection Module plugs into the rear panel expansion slot to provide handshaking and interface communications over an 8-bit data bus.
DSOXGPIB GPIB Connection Module plugs into the rear panel expansion slot to provide handshaking and interface communications over an 8-bit data bus.
DSOXGPIB
DSOXGPIB GPIB Connection Module plugs into the rear panel expansion slot to provide handshaking and interface communications over an 8-bit data bus.
GPIB (also known as IEEE-488 or HPIB) is a standard for instrumentation communication and control and used by many manufacturers.
The DSOX2000-806 product is discontinued the replacement is the DSOXGPIB.
Share test systems using a remote gateway between networked computers and GPIB, USB, and RS-232 instruments.
Share test systems using a remote gateway between networked computers and GPIB, USB, and RS-232 instruments.
E5810B
Share test systems using a remote gateway between networked computers and GPIB, USB, and RS-232 instruments.
The E5810B is the next generation of the E5810A and provides a gateway between networked-equipped computer systems (using LAN) and GPIB, USB and RS-232 instruments in one-box connectivity solution. With this gateway, multiple users can share the instruments from different locations via a LAN (1000BASE-T(1Gigabit)/100BASE-TX/10BASE-T)
Access control signals of the M983xA and M980xA PXI VNAs or the P50xxA/B and P93xxB Streamline Series VNAs with twelve SMB connectors.
Access control signals of the M983xA and M980xA PXI VNAs or the P50xxA/B and P93xxB Streamline Series VNAs with twelve SMB connectors.
Y1731A
Access control signals of the M983xA and M980xA PXI VNAs or the P50xxA/B and P93xxB Streamline Series VNAs with twelve SMB connectors.
The Keysight Y1731A PXI I/O Adapter module is equipped with twelve SMB connectors to access control signals of the vector network analyzer (VNA) such as PXI VNA (M983xA or M980xA) or Streamline Series VNA (P50xxA/B, or P93xxB).
The Y1731A is necessary for synchronized measurements using the VNA and external peripherals (ex. device handler, pulse generators/modulators, RF switch, or signal generator, etc.).
EL34GPBU GPIB user-installable interface (SCPI-1999, IEEE 488.2) module adds a GPIB interface to your EL30000 Series bench electronic load.
EL34GPBU GPIB user-installable interface (SCPI-1999, IEEE 488.2) module adds a GPIB interface to your EL30000 Series bench electronic load.
EL34GPBU
EL34GPBU GPIB user-installable interface (SCPI-1999, IEEE 488.2) module adds a GPIB interface to your EL30000 Series bench electronic load.
Add a GPIB interface to your EL30000 Series bench electronic load.
Connect GPIB instruments easily to your PC with this 4-m cable for fast and seamless integration
Connect GPIB instruments easily to your PC with this 4-m cable for fast and seamless integration
10833C
Connect GPIB instruments easily to your PC with this 4-m cable for fast and seamless integration
The Keysight 10833C (4 meter) GPIB cable is engineered for exceptional reliability and durability even under the harshest conditions. When you buy Keysight GPIB cables, you can be sure of automatic, seamless compatibility between computers and instruments throughout your system. GPIB interface cables, cards, and software for your computers make it easy for you to access and control instruments and exchange data - and it all starts with the cables to connect your computer and instrument. Keysight GPIB cables are fully compatible with the IEEE 488.1 mechanical specification.
To quickly establish instrument connection on a PC, download and install Keysight IO Libraries Suite
Automate and perform data analysis on your test system easily with Keysight VEE Pro
Counterfeits of this or closely related products have been found in the market. To ensure you are purchasing an authentic Keysight product with the quality and performance you expect, purchase through Keysight authorized distribution partners. Click on the “How to Buy or Rent” button, above, to find authorized distribution partners.
Connect GPIB instruments easily to your PC with this 2-m cable for fast and seamless integration
Connect GPIB instruments easily to your PC with this 2-m cable for fast and seamless integration
10833B
Connect GPIB instruments easily to your PC with this 2-m cable for fast and seamless integration
The Keysight 10833B (2 meter) GPIB cable is engineered for exceptional reliability and durability even under the harshest conditions. When you buy Keysight GPIB cables, you can be sure of automatic, seamless compatibility between computers and instruments throughout your system. GPIB interface cables, cards, and software for your computers make it easy for you to access and control instruments and exchange data - and it all starts with the cables to connect your computer and instrument. Keysight GPIB cables are fully compatible with the IEEE 488.1 mechanical specification.
To quickly establish instrument connection on a PC, download and install Keysight IO Libraries Suite
Automate and perform data analysis on your test system easily with Keysight VEE Pro
Counterfeits of this or closely related products have been found in the market. To ensure you are purchasing an authentic Keysight product with the quality and performance you expect, purchase through Keysight authorized distribution partners. Click on the “How to Buy or Rent” button, above, to find authorized distribution partners.
Add a GPIB interface to your E36300 Series triple output or E36200 Series autoranging bench power supply.
Add a GPIB interface to your E36300 Series triple output or E36200 Series autoranging bench power supply.
E363GPBU
Add a GPIB interface to your E36300 Series triple output or E36200 Series autoranging bench power supply.
Add GPIB capability to your E36300 Series triple output DC power supply or E36200 Series autoranging DC power supply.
Connect GPIB instruments easily to your PC with this 1-m cable for fast and seamless integration
Connect GPIB instruments easily to your PC with this 1-m cable for fast and seamless integration
10833A
Connect GPIB instruments easily to your PC with this 1-m cable for fast and seamless integration
The Keysight 10833A (1 meter) GPIB cable is engineered for exceptional reliability and durability even under the harshest conditions. When you buy Keysight GPIB cables, you can be sure of automatic, seamless compatibility between computers and instruments throughout your system. GPIB interface cables, cards, and software for your computers make it easy for you to access and control instruments and exchange data - and it all starts with the cables to connect your computer and instrument. Keysight GPIB cables are fully compatible with the IEEE 488.1 mechanical specification.
To quickly establish instrument connection on a PC, download and install Keysight IO Libraries Suite
Automate and perform data analysis on your test system easily with Keysight VEE Pro
Counterfeits of this or closely related products have been found in the market. To ensure you are purchasing an authentic Keysight product with the quality and performance you expect, purchase through Keysight authorized distribution partners. Click on the “How to Buy or Rent” button, above, to find authorized distribution partners.
Learn more about Keysight GPIB Products and Cables
Connect GPIB instruments easily to your PC with this 6-m cable for fast and seamless integration.
Connect GPIB instruments easily to your PC with this 6-m cable for fast and seamless integration.
10833F
Connect GPIB instruments easily to your PC with this 6-m cable for fast and seamless integration.
The Keysight 10833F (6 meter) GPIB cable is engineered for exceptional reliability and durability even under the harshest conditions. When you buy Keysight GPIB cables, you can be sure of automatic, seamless compatibility between computers and instruments throughout your system. GPIB interface cables, cards, and software for your computers make it easy for you to access and control instruments and exchange data - and it all starts with the cables to connect your computer and instrument. Keysight GPIB cables are fully compatible with the IEEE 488.1 mechanical specification.
To quickly establish instrument connection on a PC, download and install Keysight IO Libraries Suite
Automate and perform data analysis on your test system easily with Keysight VEE Pro
Counterfeits of this or closely related products have been found in the market. To ensure you are purchasing an authentic Keysight product with the quality and performance you expect, purchase through Keysight authorized distribution partners. Click on the “How to Buy or Rent” button, above, to find authorized distribution partners.
Learn more about Keysight GPIB Products and Cables
Connect GPIB instruments easily to your PC with this 0.5-m cable for fast and seamless integration.
Connect GPIB instruments easily to your PC with this 0.5-m cable for fast and seamless integration.
10833D
Connect GPIB instruments easily to your PC with this 0.5-m cable for fast and seamless integration.
The Keysight 10833D (0.5 meter) GPIB cable is engineered for exceptional reliability and durability even under the harshest conditions. When you buy Keysight GPIB cables, you can be sure of automatic, seamless compatibility between computers and instruments throughout your system. GPIB interface cables, cards, and software for your computers make it easy for you to access and control instruments and exchange data - and it all starts with the cables to connect your computer and instrument. Keysight GPIB cables are fully compatible with the IEEE 44.1 mechanical specification.
To quickly establish instrument connection on a PC, download and install Keysight IO Libraries Suite
Automate and perform data analysis on your test system easily with Keysight VEE Pro
Counterfeits of this or closely related products have been found in the market. To ensure you are purchasing an authentic Keysight product with the quality and performance you expect, purchase through Keysight authorized distribution partners. Click on the “How to Buy or Rent” button, above, to find authorized distribution partners.
Learn more about Keysight GPIB Products and Cables