Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight NC1-class Essential single-phase AC power supplies include the AC6800 Series.
Keysight NC1-class Essential single-phase AC power supplies include the AC6800 Series. They deliver stable AC power for research and development (R&D) benches and automated test racks, including applications like power simulation, frequency and voltage variation testing, and power factor correction. Our AC single-phase power supplies support power measurements up to 4,000 VA and adjustable AC power with an easy-to-use interface for quick setup and operation. Additional features include adjustable output voltage and frequency, overvoltage, overcurrent, and overpower protection. Choose one of our popular configurations or configure one specific to your application.
Simulate AC power from 500 VA to 4 kVA with varying voltages and frequencies for development, manufacturing, and maintenance.
Remote access and control are available via web browser, so you can monitor and adjust settings from anywhere.
Configure and control with industry-standard LAN and USB ports, LXI Core interfaces, plus the flexibility of an optional GPIB interface.
View setup and measurement data on the front panel or programmatically for efficient control, monitoring, and integration into automated test systems.
Maximum frequency
500 Hz
Maximum power
500 VA to 4000 VA
Maximum current per output
15 A to 120
Maximum voltage per output
452 V
DC Power
400 W to 3200 W
AC6801B
This basic AC power source offers stable, reliable power up to 500 VA. An intuitive user interface and flexible I/O connectivity.
AC6803B
This basic AC power source offers stable, reliable power up to 2000 VA. An intuitive user interface and flexible I/O connectivity.
AC6804B
This basic AC power source offers stable, reliable power up to 4000 VA. An intuitive user interface and flexible I/O connectivity.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Single-phase alternating-current (AC) power supplies generate just one AC voltage between their two output terminals. Their output power is good enough for most home appliances and small devices.
In power supplies that are connected to the main power grid, one of the terminals is called live or hot and always carries the current to the load. The other terminal, called neutral, just acts as the return path for the current and is ideally at zero volts relative to the mains ground.
However, in some power supplies that are designed to be isolated, there may not be a designated neutral with a direct electrical path to the main ground. Instead, they may have two live wires of opposite phases in a 120/240V split-phase arrangement.
These are some key aspects to look at when selecting AC power supplies:
• Output frequency: This is the range or set of frequencies supported at the output.
• Output power: This is the maximum power the AC power supply can deliver.
• Output current: This is the maximum RMS current from the AC power supply.
• Output voltage (VAC): This is the RMS voltage range available from the AC power supply.
Additional factors to consider include:
• Efficiency: This indicates how effectively the AC power supply converts input energy to output energy.
• Power factor: This represents the phase alignment of the AC voltage and current.
• Total harmonic distortion: This is a measure of the distortion in the AC waveform from the ideal sine wave.
• Load regulation: This indicates the stability of the output voltage or current when the load on the supply changes.
• Line regulation: This indicates the stability of the output voltage or current when the input voltage fluctuates.
• Calibration certificates: They indicate that the power supply has been tested according to international calibration standards.
You can operate an AC power supply remotely through standard communication interfaces, including GPIB, LAN, USB, and RS-232. Remote control enables seamless integration into automated test systems. Additionally, some AC power sources support SCPI (Standard Commands for Programmable Instruments) commands, facilitating automation and customization.