Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight XP1-class lightwave component analyzers include the N4300 Series.
The N4378A Lightwave Component Analyzer delivers fully calibrated S-parameter measurements of opto-electronic and electro-optical components up to 220 GHz at 1310 nm and 1550 nm wavelengths.
Maximum frequency
220 GHz
Type
Lightwave Component Analyzer
Fiber mode
Single-mode
Find out what's included and explore available upgrade options from Keysight.
The N4378A Lightwave Component Analyzer (LCA) delivers fully calibrated opto-electronic S-parameter measurements up to 220 GHz, addressing the growing test challenges of next-generation optical components used in AI and data-center applications. It combines newly designed optical test heads with the NA5305A (170 GHz) or NA5307A (250 GHz) Frequency Extenders, and the 85065A Precision Calibration Kit 0.5 mm. The configuration is completed by one of Keysight’s PNA/PNA-X Vector Network Analyzers (VNA) and the N5292A Test Set Controller. The new LCA enables engineers to perform single-sweep measurements up to 220 GHz at 1310 nm and 1550 nm wavelengths using on-board lasers. With additional laser sources, measurements at more wavelengths in the O-band and the C/L-band can be covered.
With 220 GHz bandwidth, engineers can verify the design of their 1.6/ 3.2 Tb/s optical transmitter and receiver components and refine their simulations with real-world measurements.
The most complete configuration for the characterization of photodetectors and optical modulators includes an N4378RA optical receiver and an N4378TA optical transmitter that is connected to an N4378CA transmitter controller. Both optical heads are mounted on an N4378FA mechanical fixture that ensures proper mechanical alignment between the optical and electrical head and allows for quick and safe repositioning between calibration and measurement. This configuration requires a two or three NA5307A/NA5305A frequency extenders for optical components, four for electrical components with symmetric inputs/ outputs.
A configuration for the measurement of optical modulators consists of only the N4378RA optical receiver and a minimum of two frequency extender heads. Three NA5307A/NA5305A frequency extenders are required for modulators with symmetrical/ dual-drive input.
The measurement of photodetectors requires only the N4378TA optical transmitter, the N4378CA transmitter controller, and two NA5307A/NA5305A frequency extenders.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.