How to Stress Test Ethernet Interconnects

Multirate Test Systems
+ Multirate Test Systems

Layer 1 Ethernet Stress Testing

Layer 1 Ethernet stress testing requires a multispeed traffic and bit error rate test platform connected to the optical transceiver, copper cable, retimer path, or silicon interface under test. The setup exercises the link at target Ethernet speeds while collecting bit error rate, forward error correction, packet, and lane-level statistics across the active lanes.

The test runs timed or long-duration traffic patterns while monitoring forward error correction symbol error density and burst-error behavior. Engineers use the resulting error distribution, lane margin, and pass/fail results to isolate weak links, thermal sensitivity, intermittent lane faults, and error bursts that may not appear during short functional checks.

Ethernet Interconnect Stress Test Solution

Perform the test by running a timed or long-duration Ethernet traffic and bit error rate test while monitoring lane-level error behavior and forward error correction statistics. The solution uses Keysight multirate test systems to validate Ethernet links from 50GE through 800GE with pulse amplitude modulation four-level signaling, bit error rate analysis, real-time forward error correction analysis, and Layer 1 to Layer 2 traffic generation. The platform supports OSFP800, QSFP-DD, and coaxial interconnect interfaces and helps engineers evaluate optical transceivers, copper interconnects, retimers, and silicon devices without repeated recabling or lane remapping.

See Block Diagram of Ethernet Interconnect Stress Test Solution

Ethernet Interconnect Stress Test Solution

Explore Products in Our Ethernet Interconnect Stress Test Solution

Discover Resources and Insights

Additional Resources for Ethernet Interconnect Stress Test

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?