How to Reproduce Pattern-Dependent Device Failures

Pulse Generator
+ Pulse Generator

Generate Controlled Pulse Stimulus

Pattern-dependent device failures are difficult to isolate when a device passes basic pulse or functional checks but fails only with specific data sequences, repeated transitions, long runs, or pseudorandom binary sequence stimulus. A real upstream source may not provide enough control or repeatability to determine which pattern condition causes the failure.

To reproduce these failures consistently, engineers can apply controlled pulse, pattern, data, or pseudorandom binary sequence stimulus at the device input. They can vary pattern content, repetition behavior, timing, levels, and transition density while monitoring the device response with an oscilloscope, analyzer, counter, or system measurement path.

Pattern Stimulus Generation Solution

Pattern-dependent debug requires applying controlled data, pattern, and pseudorandom binary sequence stimulus while monitoring the device response. A Keysight pulse generator with pattern, data, timing, and function arbitrary capabilities provides repeatable stimulus for reproducing failures that appear only under specific sequence conditions. Engineers can configure pattern content, repetition behavior, timing, voltage levels, and transition density to compare device behavior across known stimulus cases. The setup supports functional debug when a failure depends on the exact signal sequence rather than a single pulse or static input condition.

See Block Diagram of Pattern Stimulus Generation Solution

Block Diagram of Pattern Stimulus Generation Solution

Explore Products for Our Pattern Stimulus Generation Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?