How to Monitor RF Power Across Distributed Test Locations

LAN Power Sensors
+ LAN Power Sensors

Distributed RF Power Monitoring

Monitoring radio frequency (RF) power across distributed test locations requires measurements to be acquired close to each signal source while allowing engineers to access results from a centralized control location. Routing radio frequency signals over long coaxial cable runs to a central measurement rack can introduce attenuation, mismatch, and additional uncertainty, particularly when test points are separated across laboratories, equipment racks, or installed systems. A LAN-connected power sensor can be positioned near the radio frequency measurement point so that only measurement data and instrument-control traffic must travel over the network. This architecture reduces dependence on long radio frequency cable paths while allowing the measurement hardware to remain close to the device or subsystem under test.

A distributed configuration can place network-connected power sensors at selected radio frequency test points and connect them to the test network for remote access. Engineers configure measurement conditions for each location, acquire average power readings, and collect results from the connected sensors without moving a common measurement instrument between test points. Measurements from different locations can then be compared or recorded as part of a coordinated validation workflow. This approach supports distributed laboratories, equipment installations, system integration environments, and test facilities where radio frequency power must be monitored at physically separated measurement points.

Distributed RF Power Monitoring Solution

A distributed measurement architecture places LAN-connected power sensors at the radio frequency test points while centralizing instrument control and measurement data on the network. Engineers establish network communication with each sensor and configure acquisition from a remote computer rather than routing every radio frequency signal back to a common measurement rack. Each sensor performs the power measurement at its local test point, and results can be transferred to the host system for visualization, logging, comparison, or further analysis. Supported software provides remote instrument control and data collection, while programmable interfaces allow measurements from network-connected sensors to be incorporated into automated test sequences. Internal zero and automatic calibration functions reduce the need for physical intervention at remote measurement locations. This architecture enables engineers to expand power monitoring across physically separated test points while maintaining short radio frequency connections, centralized access to measurement results, and a consistent workflow for system validation, integration testing, remote monitoring, and distributed test environments.

See Block Diagram of Distributed RF Power Monitoring Solution

Block Diagram of Distributed RF Power Monitoring System

Explore Products in Our Distributed RF Power Monitoring Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?