How to Minimize RF Switching Transients

Analog Signal Generator
+ Analog Signal Generator

Controlling RF Switching Transients

RF switching transient measurements characterize signal behavior as a RF signal generator changes frequency or output power. The test requires a programmable RF signal source, a measurement instrument capable of observing the switching interval, and a defined sequence of frequency or amplitude changes. Automatic leveling control (ALC) regulates output amplitude through a feedback mechanism, while output blanking, where supported, reduces RF output during transitions. The measurement configuration establishes initial and final frequency or power settings, trigger conditions, and an observation interval covering the transition. Engineers monitor the RF output to characterize transient amplitude, switching time, and settling behavior. Repeating the measurement with different output-mode settings allows the resulting RF switching transients to be compared under consistent operating conditions. Measurements can also be repeated across selected carrier frequencies and output levels.

RF output blanking is evaluated by comparing the output response during frequency and power changes with blanking enabled and disabled on instruments supporting that function. With blanking enabled, the RF output is suppressed during the transition, reducing the level of unwanted signals delivered to the connected device. With blanking disabled, the output remains active, allowing engineers to examine transient behavior and evaluate the effect on switching speed. ALC operating modes and bandwidth settings can also influence amplitude settling characteristics and output noise. Engineers capture the resulting RF power response and compare switching intervals, transient levels, and settling characteristics across configurations. Signal generator switching time and RF output settling time are evaluated against the test sequence requirements. The resulting measurements provide the basis for selecting output-control settings for the intended frequency-agile RF test workflow.

RF Switching Transient Control Solution

Measuring RF switching transients requires controlled frequency or power transitions and observation of the resulting RF output behavior. The Keysight Expert Analog Signal Generator supports programmable frequency, power, phase, and list sweeps, with switching times of 10 microseconds or less when equipped with option UNZ under the specified conditions. Its trigger capabilities and programmable sweep sequences support repeatable switching-time measurements across selected operating points. The solution considers how RF output blanking can suppress unwanted signals during transitions and how automatic leveling control affects output amplitude and settling behavior. Engineers can compare output responses with different control settings, where supported, to evaluate transient suppression, switching speed, and RF output settling time. A suitable RF measurement instrument captures the signal behavior during each transition, allowing transient levels and settling characteristics to be compared.

See Block Diagram of RF Switching Transient Control Solution

How to Minimize RF Switching Transients

Explore Products in Our RF Switching Transient Control Solution

Related Use Cases

contact us logo

Get in Touch With One of Our Experts

Need help finding the right solution for you?