How to Measure Power Rail Ripple

Essential Benchtop Oscilloscope
+ Essential Benchtop Oscilloscope

Accurately Measure Low-Level Power Rail Ripple

Measuring power rail ripple requires capturing small AC variations riding on large DC voltages using a low-noise oscilloscope setup. The test setup must preserve signal fidelity while minimizing probe loading and measurement-path noise so that ripple and noise can be observed accurately across the rail.

Engineers use power rail probes, low-noise acquisition settings, and techniques such as a 50 Ω signal path and probe offset to improve sensitivity and dynamic range. Minimizing oscilloscope and probe loading on the supply under test also helps prevent measurement distortion, making it possible to observe ripple behavior clearly and compare results under consistent conditions.

Power Rail Ripple Measurement Solution

Measuring power rail ripple requires a measurement setup that can resolve small AC signals on large DC rails without introducing additional noise or loading. A Keysight Essential benchtop oscilloscope captures the rail waveform to observe low-level ripple and noise, while a power rail probe preserves signal fidelity with low loading on the rail under test. Power analysis software provides automated measurements and visualization tools to evaluate ripple, noise, and transient behavior. This setup enables engineers to observe low-level rail noise more clearly and perform precise power integrity analysis under controlled measurement conditions.

See Demo of Power Rail Ripple Measurement Solution

Explore Products in Our Power Rail Ripple Measurement Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?