How to Measure Fast EVM Accurately

Expert Signal Analyzer
+ Expert Signal Analyzer

Fast Wideband Error Vector Magnitude (EVM) Measurement

Fast error vector magnitude measurement requires capturing wideband modulated signals with sufficient bandwidth and applying precise demodulation and signal processing techniques. This includes configuring a signal analyzer for vector signal analysis, selecting appropriate analysis bandwidth, reference level, and sampling rate, and ensuring proper triggering and time alignment with the signal under test. Parameters such as filter bandwidth, symbol rate configuration, and reference signal definition must be carefully set to ensure accurate demodulation and minimize measurement errors.

The measurement process computes EVM by comparing the measured signal constellation to an ideal reference, quantifying modulation accuracy across time and frequency. Factors such as phase noise, frequency error, IQ imbalance (in-phase and quadrature imbalance), and noise floor directly influence the measured EVM. Techniques including equalization, averaging, and time gating help isolate impairments and improve measurement stability. Fast acquisition and processing enable rapid EVM updates, allowing efficient characterization of modulation quality and dynamic signal behavior in wideband communication systems.

Fast Wideband EVM Measurement Solution

Performing fast and accurate EVM measurements requires capturing wideband modulated signals and processing them efficiently without sacrificing measurement fidelity. The Keysight N9032B Expert Signal Analyzer supports this by providing wide analysis bandwidth, fast processing capabilities, and high dynamic range for precise modulation analysis. Its vector signal analysis functionality enables rapid demodulation and real-time calculation of EVM metrics, while optimized acquisition and processing pipelines reduce measurement latency. Advanced signal processing features such as equalization, filtering, and averaging improve measurement accuracy in the presence of noise and impairments. These capabilities allow engineers to quickly evaluate modulation quality, detect signal impairments, and perform repeatable validation of wideband communication systems.

See Block Diagram of Fast Wideband EVM Measurement Solution

How to Measure Fast EVM Accurately Block Diagram

Explore Products for Our Fast Wideband EVM Measurement Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?