How to Measure Component Resonance Across Frequency

Impedance Analyzer
+ Impedance Analyzer

Identify Resonant Behavior Across Frequency

Identifying component resonance requires measuring complex impedance while sweeping the device under test across a defined frequency range. Tracking impedance magnitude and phase reveals frequency-dependent changes in the component response and provides the measurement data needed to locate regions where resonant behavior occurs.

An impedance analyzer applies a swept-frequency stimulus and determines impedance from the measured voltage and current response of the component. Engineers can examine impedance and phase traces around the resonance region, use frequency markers to locate characteristic response points, and compare resonant behavior between components under consistent measurement conditions.

Measure Component Resonance Solution

Measuring component resonance requires a swept-frequency impedance measurement with a suitable fixture and calibrated connection to the device under test. The Keysight ZA5 Impedance Analyzer measures complex impedance across frequency, allowing engineers to examine changes in impedance magnitude and phase as the component approaches and passes through resonance. Frequency markers can be used to examine characteristic points in the measured response and compare resonance behavior across devices or measurement conditions. Combining swept impedance data with appropriate fixture and calibration techniques provides a repeatable method for evaluating frequency-dependent component behavior and locating resonance within the selected measurement range.

See Block Diagram of Measure Component Resonance Solution

Block Diagram of Measure Component Resonance Solution

Explore Products in Our Measure Component Resonance Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?