How to Identify Acoustic Tones and Harmonics

Data Acquisition System
+ Data Acquisition System

Identify Acoustic Tones and Harmonics

Identifying tonal components in an acoustic measurement begins with capturing the sensor waveform at a sampling rate that preserves the frequency range of interest. Microphones, accelerometers, or other compatible transducers convert the acoustic or mechanical response into electrical signals for synchronized acquisition. Multiple channels can be recorded simultaneously when engineers need to compare different measurement locations or correlate acoustic and vibration responses. Integrated Electronics Piezo-Electric (IEPE) excitation can supply compatible sensors directly from the acquisition channels. Consistent input ranges, sample rates, and acquisition durations establish comparable records across repeated measurements. This dynamic data acquisition process produces the time-domain waveforms required for acoustic FFT analysis, harmonic analysis, acoustic noise measurement, and vibration spectrum analysis.

Apply a Fast Fourier Transform (FFT) to the captured waveform to separate the measured response into individual frequency components. The resulting spectrum reveals dominant fundamental tones, harmonic frequencies occurring at integer multiples of the fundamental, and broadband content distributed across the measurement bandwidth. Engineers can use frequency markers to locate spectral peaks and compare their amplitudes while changing device speed, load, operating mode, or design configuration. Maintaining consistent acquisition and FFT settings makes it possible to compare spectra directly and determine which components change between test conditions. This frequency-domain workflow supports harmonic analysis of motors, fans, pumps, compressors, and other electromechanical assemblies while retaining the original time-domain measurement for investigating transient behavior or correlating individual events with changes in the vibration spectrum.

Acoustic Tone and Harmonic Analysis Solution

Identifying acoustic tones and harmonics requires capturing the sensor waveform with enough sampling bandwidth and resolution to preserve the spectral components of interest. The solution combines synchronized dynamic data acquisition with frequency-domain analysis so multiple acoustic or vibration channels can be measured under the same operating conditions. Compatible IEPE sensors can receive excitation directly from the digitizer channels, simplifying the sensor measurement path. Engineers first inspect the acquired time-domain waveform and then apply an FFT to separate the response into fundamental tones, harmonics, and broadband noise. Frequency markers and spectral comparisons can be used to track changes as device speed, load, sensor position, or design configuration changes. This workflow supports acoustic FFT analysis, harmonic analysis, acoustic noise measurement, dynamic data acquisition, and vibration spectrum analysis within a repeatable measurement process.

See a Demo of Acoustic Measurement Using a Dynamic Data Acquisition System

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.

Explore Products in Our Acoustic Tone and Harmonic Analysis Solution

Discover Resources and Insights

Additional Resources for Acoustic Tone and Harmonic Analysis

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?