How to Generate Interference Signals for Receiver Testing

Essential Vector Signal Generator
+ Essential Vector Signal Generator

Stress Receivers With Interference

Receiver robustness testing requires more than a clean wanted signal. Engineers often need to introduce controlled interference so they can observe how a design behaves when adjacent signals, in-band disturbances, or nonideal RF conditions begin to reduce margin. This kind of testing helps expose weak points in filtering, selectivity, and signal tolerance, and it provides a clearer view of how receiver performance changes as the RF environment becomes more demanding. A vector signal generator is well suited to this workflow because it can create repeatable interferers with defined power, modulation, and spectral characteristics.

Signal generators are critical for receiver parametric testing for use as an interference signal source. When combined with signal generation software, engineers can create and manage standards-based or user-defined waveforms, download them for playback on supported signal sources, and build repeatable lab setups for receiver stress, coexistence studies, and troubleshooting. That makes the workflow practical for teams that need a flexible way to recreate challenging RF conditions without relying only on preset signals.

Receiver Interference Test Solution

Receiver interference testing requires a signal-generation setup that can create controlled unwanted signals with enough flexibility to vary power, modulation, bandwidth, and spectral placement as test conditions change. With the Keysight N5166B Essential Vector Signal Generator, engineers can generate repeatable interferers for studying blocking behavior, adjacent-channel tolerance, coexistence margin, and general receiver robustness under nonideal RF conditions. When combined with PathWave Signal Generation software, the workflow becomes more flexible by making it easier to create, process, and download user-defined or standards-based waveforms for playback on supported signal sources. Together, these capabilities support practical bench setups for troubleshooting, validation, and day-to-day RF performance testing without limiting the workflow to only preset signal formats.

See Block Diagram of Receiver Interference Test Solution

How to Generate Interference Signals for Receiver Testing Block Diagram

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?