How to Generate Customized Jitter Signals

Vector Signal Generator
+ Vector Signal Generator

Create Controlled Jitter Impairments

Customized jitter signal generation uses a vector signal generator to apply controlled phase and timing impairments to a radio frequency stimulus. The setup typically includes a vector signal generator, an internal in-phase and quadrature (IQ) modulation path, and a receiver or subsystem measurement path for evaluating response under defined jitter conditions.

The jitter profile is created through the IQ waveform data, then applied to the radio frequency output for repeatable impaired-signal playback. Engineers can compare baseline and jitter-impaired stimulus conditions to evaluate receiver tolerance, subsystem behavior, and phase-sensitive performance under controlled validation scenarios.

Customized Jitter Signal Solution

Customized jitter testing requires a repeatable radio frequency stimulus with controlled phase or timing impairment. This solution uses a Keysight Vector Signal Generator and its in-phase and quadrature modulation path to create user-defined jitter-impaired signals for receiver, subsystem, and phase-sensitive validation. Engineers can generate baseline and impaired stimulus conditions on the same source, then compare device response across controlled jitter profiles. This testing supports repeatable tolerance studies, debug, and functional verification when signal timing behavior must be evaluated under defined impairment conditions.

See Block Diagram of Customized Jitter Signal Solution

How to Create Customized Jitter Signals

Explore Products for Our Customized Jitter Signal Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?