How to Combine ICT On-Board Programming and Functional Test

In-Circuit Test System
+ In-Circuit Test System

Integrating Multiple Test Phases

Modern electronic manufacturing requires multiple test stages, including in-circuit test (ICT), on-board programming (OBP), and functional test (FCT), to ensure product quality and performance. Traditionally, these stages are executed on separate systems, increasing test time, complexity, and cost. As printed circuit board (PCB) assemblies become more complex, manufacturers need more efficient strategies to maintain throughput while ensuring high coverage.

By integrating supplementary tests directly into the ICT platform, manufacturers can consolidate multiple stages into a single system. This approach reduces handling, minimizes test time, and improves overall efficiency. Combining ICT with programming and functional validation enables faster production cycles while maintaining high fault coverage and ensuring reliable product performance.

Integrated In-Circuit Test Solution

Streamlining PCB assembly testing requires integrating multiple test methods to reduce redundancy while maintaining high fault coverage and production efficiency. The Keysight E9903G 4-module ICT system, i307x Series 6, combines in-circuit test, on-board programming, and functional test within a single unified platform. By leveraging high-speed measurement, embedded programming and functional validation, manufacturers can eliminate duplicate test steps and minimize handling. This integration enables faster test execution and improved throughput without compromising defect detection. Together, these capabilities help manufacturers accelerate time to market while ensuring consistent quality in increasingly complex electronic assemblies.

Explore Products for Our Integrated In-Circuit Test Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?