How to Characterize Laser Diode Linearity

Essential Benchtop Source Measure Unit
+ Essential Benchtop Source Measure Unit

Measuring Self-Discharge Current with a Potentiostatic Analyzer

Light-current-voltage characterization requires synchronized current sourcing, voltage measurement, and optical power monitoring across a wide operating range. The test sweeps laser drive current from microamp to sub-amp regions while simultaneously measuring emitted optical power through a photo detector and monitoring voltage drop across the laser diode. Measurement systems must maintain low noise and sufficient resolution to identify small nonlinearities throughout the sweep.

Slope-efficiency analysis is commonly used to amplify small abnormalities that are difficult to identify directly from the light-current curve alone. The derivative response reveals kink phenomena as sharp discontinuities or peaks in the slope-efficiency trace. Accurate characterization requires high sweep-point density, stable synchronization between instruments, and fast measurement throughput to reduce thermal effects caused by device self-heating during testing.

Laser Diode Linearity Solution

Laser diode L-I-V characterization requires synchronized current sweep measurements, voltage monitoring, and optical output detection with low noise and high dynamic range. Engineers must capture small nonlinearities while maintaining fast throughput to reduce thermal drift and self-heating effects during testing. By combining source and measurement functions into a synchronized test platform, a precision source measure unit simplifies instrument configuration and improves measurement efficiency. Fast sweep capability, low-noise operation, wide current coverage, and high-resolution measurements help engineers capture kink phenomena accurately while evaluating slope efficiency and optical output linearity across the full operating range.

See Block Diagram of Laser Diode Linearity Solution

How to Characterize Laser Diode Linearity Block Diagram

Explore products for Our Laser Diode Linearity Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?