How to Automate RF Power Logging for Environmental Testing

Power Meters and Sensors
+ Power Meters and Sensors

Automate RF Power Logging Over Time

Automating radio frequency (RF) power logging during environmental testing requires continuous acquisition of power measurements while the device under test is subjected to varying conditions such as temperature, humidity, or vibration. Engineers must configure measurement systems that operate reliably over extended durations without interruption, ensuring that data is captured consistently as environmental conditions change. This includes defining sampling intervals, maintaining stable signal connections, and ensuring that the power sensor maintains accuracy across the full range of operating conditions. Measurement systems must also be capable of long-duration operation without data loss or timing inconsistencies that could obscure transient or gradual changes in signal behavior.

The measurement setup includes an average power meter, compatible power sensors, and software capable of automated control and long-duration data logging. Engineers configure acquisition routines that continuously record power measurements over time while environmental conditions are varied according to the test profile. Data is logged and stored for analysis, allowing engineers to correlate power variations with environmental changes and identify trends such as drift, instability, or performance degradation. Proper configuration of measurement timing, averaging, and logging ensures that the recorded data accurately reflects the behavior of the RF signal throughout the environmental test cycle.

Automated RF Power Logging Solution

Automating RF power logging begins by configuring the measurement software to execute continuous acquisitions, store results at defined intervals, and maintain synchronization with the connected power meter and sensor throughout the environmental test profile. The solution combines an average power meter, USB and peak-and-average power sensors, and software that manages acquisition timing, logging, visualization, and data storage from a single interface. Engineers can monitor measurement progress in real time, compare multiple test runs, annotate events, and export complete datasets for reporting or post-processing. Automated measurement sequencing reduces operator interaction while preserving consistent timing across extended test durations, making it easier to collect repeatable records for validation, qualification, and reliability workflows.

See Block Diagram of Automated RF Power Logging Solution

N1913B Average Power Meter, BV0007B Power Meter Software, U2000A USB Power Sensor,  E9326A Peak and Average Power Sensor

Explore Products in Our Automated RF Power Logging Solution

Discover Resources and Insights

Additional Resources for Automated RF Power Logging

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?