PXIe

Save valuable rack space

Benchtop capabilities with fast data throughput in a compact, high-density module.

PXIe

AXIe Modular Systems

AXIe modular systems, including chassis and measurement modules

High-channel density and high throughput for scalable data acquisition systems.

AXIe Modular Systems

Mainframes

High-density mainframe solutions enable flexible scaling and performance customization for your application needs.

Mainframes

Modules

Mix-and-match modules with varying performance levels and capabilities to tailor solutions to your needs.

Modules

Modular Systems

Modular systems, including cards, chassis and measurement modules

Collection of assembled various modular components - e.g. PXI / AXI cards, chassis, mainframes, etc.

Modular Systems

XGS Modular network

Modular network and security test system

High-port-density chassis for Keysight network and security test load modules with efficient power and cooling.

XGS Modular network

Showing 12 of 41

Image of  XGS2-SDL, 2-Slot Standard Performance Chassis Bundle
XGS2-SDL, 2-Slot Standard Performance Chassis Bundle
Model
940-0013

This chassis bundle includes rack mountable chassis frame assembly, standard performance controller module running Native IxOS operating system, fan assembly module, 2 power supply modules, and standard star topology sync module. Includes installation of the latest production released version of the IxOS software. Note: An optional redundant power supply (942-5005) can be purchased for increased system availability.

Image of  XGS2-HSL, 2-Slot High Performance Chassis Bundle
XGS2-HSL, 2-Slot High Performance Chassis Bundle
Model
940-0014

This chassis bundle includes chassis frame assembly, high performance controller module running Native IxOS operating system, fan assembly module, 2 power supplies, and standard star topology sync module. Includes installation of the latest production released version of the IxOS software. Note: An optional redundant power supply (942-5005) can be purchased for increased system availability.

Image of  XGS12-HSL, 12-Slot High Performance Chassis Bundle
XGS12-HSL, 12-Slot High Performance Chassis Bundle
Model
940-0016

XGS12 940-0016 HSL modular chassis for performance, security, and conformance testing of network equipment at scale.

Image of  XGS12-SD, 12-Slot Standard Performance Chassis Windows 10 Bundle
XGS12-SD, 12-Slot Standard Performance Chassis Windows 10 Bundle
Model
940-0018

XGS12 940-0018 SD modular chassis for performance, security, and conformance testing of network equipment at scale.

Image of  XGS12-SDL, 12-Slot Standard Performance Chassis Bundle
XGS12-SDL, 12-Slot Standard Performance Chassis Bundle
Model
940-0015

XGS12 940-0015 SDL modular chassis for performance, security, and conformance testing of network equipment at scale.

Image of  XGS2-SD, 2-Slot Standard Performance Bundle
XGS2-SD, 2-Slot Standard Performance Bundle
Model
940-0017

This chassis bundle includes chassis frame assembly, standard performance controller module with Windows 10, fan assembly module, 2 power supply modules, and standard star topology sync module. Includes installation of the latest production released version of the IxOS software.

Image of  NOVUS100GE8Q28+FAN 8-Port QSFP28 Load Module
NOVUS100GE8Q28+FAN 8-Port QSFP28 Load Module
Model
944-1140

The Keysight NOVUS100GE8Q28+FAN includes an eight-port 100GE full-scale and performance load module with one slot and built-in QSFP28 physical interface.

Image of  NOVUS10/1GE32S, 32-Port, SFP/ 10GE/1GE/100M Load Module
NOVUS10/1GE32S, 32-Port, SFP/ 10GE/1GE/100M Load Module
Model
944-1141

Novus10/1GE32S, 32-port, SFP+ 10GE/1GE/100M load module, 1-slot with 32-ports with SFP+ physical interface, L2-3 support. The load module is compatible with the XGS2-SD 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0010), XGS12-SD 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0011), XGS2-SDL 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0013), XGS12-SDL 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0015), XGS2-HSL 2-slot, 3RU high performance rack-mountable chassis bundle (940-0014), and XGS12-HSL 12-slot, 11RU high performance rack-mountable chassis bundle (940-0016).

Image of  NOVUS10/1GE16DP, 16-Port, SFP+/10GBASE-T Dual-PHY 10GE/1GE/100M Load Module
NOVUS10/1GE16DP, 16-Port, SFP+/10GBASE-T Dual-PHY 10GE/1GE/100M Load Module
Model
944-1142

Novus10/1GE16DP, 16-port, SFP+/10GBASE-T Dual-PHY 10GE/1GE/100M load module, 1-slot DualPHY with 16-ports each of the SFP+ and 10GBASE-T RJ45 physical interfaces, L2-7 support. The load module is compatible with the XGS2-SD 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0010), XGS12-SD 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0011), XGS2-SDL 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0013), XGS12-SDL 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0015), XGS2-HSL 2-slot, 3RU high performance rack-mountable chassis bundle (940-0014), and XGS12-HSL 12-slot, 11RU high performance rack-mountable chassis bundle (940-0016).

Image of  NOVUS10/1GE8DP, 8-Port Enablement on the 16-Port SFP+/10GBASE-T 10GE/1GE/100M Load Module
NOVUS10/1GE8DP, 8-Port Enablement on the 16-Port SFP+/10GBASE-T 10GE/1GE/100M Load Module
Model
944-1143

Novus10/1GE8DP, 8-port enablement on the 16-port SFP+/10GBASE-T Dual-PHY 10GE/1GE/100M load module (944-1142), 1-slot Dual-PHY with 8-ports each of the SFP+ and 10GBASE-T RJ45 physical interfaces, L2-7 support. The load module is compatible with the XGS2-SD 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0010), XGS12-SD 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0011), XGS2-SDL 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0013), XGS12-SDL 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0015), XGS2-HSL 2-slot, 3RU high performance rack-mountable chassis bundle (940-0014), and XGS12-HSL 12-slot, 11RU high performance rack-mountable chassis bundle (940-0016).

Image of  NOVUS1GE16DP, 16-Port 1GE/100M SFP+/1000BASE-T Load Module
NOVUS1GE16DP, 16-Port 1GE/100M SFP+/1000BASE-T Load Module
Model
944-1146

Novus1GE16DP, 16-port 1GE/100M SFP+/1000BASE-T Dual-PHY load module. 1-slot Dual-PHY with 16-ports each of the SFP+ and 1000BASE-T RJ45 physical interfaces, L2-7 support. The load module is compatible with the XGS2-SD 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0010), XGS12-SD 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0011), XGS2-SDL 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0013), XGS12-SDL 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0015), XGS2-HSL 2-slot, 3RU high performance rack-mountable chassis bundle (940-0014), and XGS12-HSL 12-slot, 11RU high performance rack-mountable chassis bundle (940-0016).

Image of  NOVUS10/5/2.5/1/100M16DP, 5-Speed,16-Port, SFP+/10GBASE-T Dual-PHY Full Feature
NOVUS10/5/2.5/1/100M16DP, 5-Speed,16-Port, SFP+/10GBASE-T Dual-PHY Full Feature
Model
944-1148

Novus10/5/2.5/1/100M16DP, 5-speed, 16-port, SFP+/10GBASE-T Dual-PHY 10G/5G/2.5G/1G/100M full scale and performance, load module load module, 1-slot Dual-PHY with 16-ports each of the SFP+ and 10GBASE-T RJ45 physical interfaces, L2-7 support with complete protocol coverage, and full scale and performance protocol emulation for routing, switching and access protocols. The load module is compatible with the XGS2-SD 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0010), XGS12-SD 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0011), XGS2-SDL 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0013), XGS12-SDL 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0015), XGS2-HSL 2-slot, 3RU high performance rack-mountable chassis bundle (940-0014), and XGS12-HSL 12-slot, 11RU high performance rack-mountable chassis bundle (940-0016).

Clear All