Benchtop capabilities with fast data throughput in a compact, high-density module.
High-channel density and high throughput for scalable data acquisition systems.
High-density mainframe solutions enable flexible scaling and performance customization for your application needs.
Mix-and-match modules with varying performance levels and capabilities to tailor solutions to your needs.
Collection of assembled various modular components - e.g. PXI / AXI cards, chassis, mainframes, etc.
Chassis / housings designed for interchangeable, customizable modular components for swapping, upgrading, and reconfiguring depending on your needs.
Scalable controllers used in modular PXI and AXI systems.
No Filter available
No Filter available
8-slot modular mainframe with built-in DMM and 21 plug-in modules in switching to 50GHz, digital I/O, D/A converter, counter/totalizer functionality.
8-slot modular mainframe with built-in DMM and 21 plug-in modules in switching to 50GHz, digital I/O, D/A converter, counter/totalizer functionality.
The BT2203B is part of the BT2200 Series cell formation and lifetime cycler solution. It is an 8-slot mainframe for 208 VAC 3-phase power.
The BT2203B is part of the BT2200 Series cell formation and lifetime cycler solution. It is an 8-slot mainframe for 208 VAC 3-phase power.
The Keysight BT2202A is an 8-slot mainframe for 400 VAC 3-phase power. It is part of the BT2200 Series cell formation cycler and formation solution.
The Keysight BT2202A is an 8-slot mainframe for 400 VAC 3-phase power. It is part of the BT2200 Series cell formation cycler and formation solution.
N1000A DCA-X is a wide bandwidth oscilloscope mainframe for measurements on high-speed signals from 50 MBd to more than 80 GBd or >100 GHz on up to 16 channels.
N1000A DCA-X is a wide bandwidth oscilloscope mainframe for measurements on high-speed signals from 50 MBd to more than 80 GBd or >100 GHz on up to 16 channels.
The Keysight 1200W, E4360A Modular Solar Array Simulator is a 2U high, 2-slot mainframe that accepts up to 2 E4360 series modules. Modules are ordered separately. It offers LAN, USB, and GPIB interfaces standard.
The Keysight 1200W, E4360A Modular Solar Array Simulator is a 2U high, 2-slot mainframe that accepts up to 2 E4360 series modules. Modules are ordered separately. It offers LAN, USB, and GPIB interfaces standard.
The E4366A is a build-to-order solar array simulator consisting of one E4360A mainframe and up to two E436xA modules. To specify which modules you want installed in the E4360A, modules are ordered as options to the E4366A.
The E4366A is a build-to-order solar array simulator consisting of one E4360A mainframe and up to two E436xA modules. To specify which modules you want installed in the E4360A, modules are ordered as options to the E4366A.
The E4367A is a preconfigured solar array simulator consisting of one E4360A mainframe and two E4361A modules. It is shipped as fully tested and assembled dual output solar array simulator.
The E4367A is a preconfigured solar array simulator consisting of one E4360A mainframe and two E4361A modules. It is shipped as fully tested and assembled dual output solar array simulator.
The E4368A is a preconfigured solar array simulator consisting of one E4360A mainframe and two E4361A modules. It is shipped as fully tested and assembled dual output solar array simulator.
The E4368A is a preconfigured solar array simulator consisting of one E4360A mainframe and two E4361A modules. It is shipped as fully tested and assembled dual output solar array simulator.
The Keysight N6701C is a 600 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination.
The Keysight N6701C is a 600 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination.
The N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT.
The N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT.
The PX1001A PXI IV Measurement Solution Package offers flexibility and extensibility for precision current-voltage (IV) measurements.
The PX1001A PXI IV Measurement Solution Package offers flexibility and extensibility for precision current-voltage (IV) measurements.
The Keysight MP4304A modular power system is a 10 kW mainframe with 400 / 480 volts alternating current (VAC) that accommodates up to six slots for SAS modules in a compact 2U footprint.
The Keysight MP4304A modular power system is a 10 kW mainframe with 400 / 480 volts alternating current (VAC) that accommodates up to six slots for SAS modules in a compact 2U footprint.