Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight Elastic Network Generator is a software-defined platform that creates scalable, time-varying traffic flows and protocol sessions to validate infrastructure performance under realistic and evolving conditions. Designed for continuous integration workflows, the platform enables engineers to evaluate routing behavior, scaling limits, and multivendor interoperability in both physical and virtualized topologies, using the industry-standard Open Traffic Generator API. It integrates with IxNetwork and Keysight hardware accelerators to deliver comprehensive, full-stack validation from protocol layers through application workloads. Select a license bundle based on your test requirements and the number of seats required for your lab environment. Need help selecting? Check out the resources below.
Generate variable traffic, topologies, and protocols to test infrastructure scalability, routing behavior, and performance under changing network loads.
Re-create complex traffic profiles and path diversity to assess performance, fault recovery, and routing efficiency across multivendor environments.
Run on common, off-the-shelf hardware, in virtualized environments, or on cloud platforms with API control for flexible, scalable, real-time network condition emulation.
Combine with IxNetwork and Keysight hardware accelerators for end-to-end testing from protocol layers through application-level workload performance.
Number of concurrent users
1 to 16
Emulated interfaces
IPv4 (ARP / PING reply), IPv6 (NDP / PING reply)
Emulated device routing
BGPv4, BGPv6, ISISv4, ISISv6 (L1 and L2), RSVP P2P LSPs
Traffic engines supported
Yes
License options
Subscription - 1 year
939-9001
The Keysight Elastic Network Generator Developer Bundle includes a 12-month floating worldwide license and a Keysight software support subscription.
The Keysight Elastic Network Generator Bundle enables you to implement the Open Traffic Generator API to incorporate test cases from the field into design and development cycles to avoid costly, repetitive issues.
Use the compliance-as-code workflow to ensure seamless equipment qualification and interoperability. The test system also enables you to do the following:
939-9002
Keysight Elastic Network Generator Team Bundle (939-9002) with 12-month worldwide floating license and software support.
The Keysight Elastic Network Generator Bundle enables you to implement the Open Traffic Generator API to incorporate test cases from the field into design and development cycles to avoid costly, repetitive issues.
Use the compliance-as-code workflow to ensure seamless equipment qualification and interoperability. The test system also enables you to do the following:
939-9003
Keysight Elastic Network Generator System Bundle (939-9003) with 12-month worldwide floating license and software support.
The Keysight Elastic Network Generator Bundle enables you to implement the Open Traffic Generator API to incorporate test cases from the field into design and development cycles to avoid costly, repetitive issues.
Use the compliance-as-code workflow to ensure seamless equipment qualification and interoperability. The test system also enables you to do the following:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Traditional tools focus on metrics like throughput and packet loss. But real networks behave unpredictably, especially under load. Elastic emulation lets you replicate:
These behaviors are rarely caught in deterministic testbeds but can cripple service performance in deployment. Controlled emulation of these patterns helps surface issues early.