Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight DC grid emulators are high-performance, bidirectional power sources engineered to simulate DC power environments. They are designed to handle high power and voltage levels along with exceptional regenerative efficiency that significantly reduces operational costs by returning absorbed energy to the grid. These emulators excel at realistically emulating battery dynamics, allowing for safe and accurate testing of battery-dependent components without real batteries. Furthermore, their high dynamics and fast response times ensure precise control for transient and fault condition testing. These comprehensive capabilities are vital to automotive and electrical engineers advancing e-mobility applications, particularly in high-power DC fast charging, DC microgrids, and renewable energy storage systems. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Designed to handle modern high-power demands, up to 1500 V and 300 kW, while being modular and parallelizable for testing heavy-duty EV charging or large industrial DC microgrids.
Keysight's DC grid emulators can both source and sink, which reduces energy consumption and operating costs when combined with high (>96%) regenerative efficiency.
Realistically emulate the dynamic behavior of large EV batteries, including state of charge (SoC), internal resistance changes, and temperature effects, without the risks of using an actual battery pack.
Boast high dynamics, fast output speeds, and sub-millisecond command-processing times to accurately track rapid changes in current and voltage crucial for testing transient responses and fault conditions.
Type
Extendable Cabinet, Compact Cabinet, Mobile Cabinet
Maximum power
50 kW to 300 kW
Maximum voltage
950 to 1500
SL1810A
The SL1810A DC Emulator provides source and regenerative sink capabilities at 1000 V, 1200 V, or 1500 V, 300 A, and 100 kW in a compact cabinet.
Keysight's SL1800A Scienlab Regenerative DC Emulator - High-Power Series enables users to emulate the large batteries in electric vehicles. The bidirectional power flow allows emulation of both power sourcing applications, such as traction inverter test, as well as power-absorbing (sinking) applications, such as EV charging. Being regenerative, the power absorbed is delivered back to the grid, saving on energy and cooling costs. The SL1800A Series is fully integrated with the SL1040A Scienlab Charging Discovery System. The SL1093A Scienlab Charging Discover Software fully automates DC charging applications to many different test standards. With bi-directionality, integrated DC voltage and current controllers, high dynamics, and its regenerative energy feedback capacity, the Scienlab Dynamic DC Emulator provides an all-in-one system for efficient and effective testing of the power electronic components in electric vehicles (EV) and electric vehicle supply equipment (EVSE).
SL1830A
The SL1830A DC Emulator provides source and regenerative sink capabilities at 1000 V, 1200 V, or 1500 V, 300 A or 600 A, and 200 kW that can be upgraded to 300 kW.
Keysight's SL1800A Scienlab Regenerative DC Emulator - High-Power Series enables users to emulate the large batteries in electric vehicles. The bidirectional power flow allows emulation of both power sourcing applications, such as traction inverter test, as well as power-absorbing (sinking) applications, such as EV charging. Being regenerative, the power absorbed is delivered back to the grid, saving on energy and cooling costs. The SL1800A Series is fully integrated with the SL1040A Scienlab Charging Discovery System. The SL1093A Scienlab Charging Discover Software fully automates DC charging applications to many different test standards. With bi-directionality, integrated DC voltage and current controllers, high dynamics, and its regenerative energy feedback capacity, the Scienlab Dynamic DC Emulator provides an all-in-one system for efficient and effective testing of the power electronic components in electric vehicles (EV) and electric vehicle supply equipment (EVSE).
SL1840A
The Keysight SL1840A provides source and regenerative sink capabilities at 1000 V, 1200 V, or 1500 V, 300 A, 600 A, or 900 A, and 300 kW.
Keysight's SL1800A Scienlab Regenerative DC Emulator - High-Power Series enables users to emulate the large batteries in electric vehicles. The bidirectional power flow allows emulation of both power sourcing applications, such as traction inverter test, as well as power-absorbing (sinking) applications, such as EV charging. Being regenerative, the power absorbed is delivered back to the grid, saving on energy and cooling costs. The SL1800A Series is fully integrated with the SL1040A Scienlab Charging Discovery System. The SL1093A Scienlab Charging Discover Software fully automates DC charging applications to many different test standards. With bi-directionality, integrated DC voltage and current controllers, high dynamics, and its regenerative energy feedback capacity, the Scienlab Dynamic DC Emulator provides an all-in-one system for efficient and effective testing of the power electronic components in electric vehicles (EV) and electric vehicle supply equipment (EVSE).
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A DC emulator is a specialized power electronic system designed to replicate and control the electrical characteristics of a direct current (DC) power system or bus in a laboratory setting. Essentially, it acts as a highly versatile and programmable DC power source that can simulate a wide range of real-world DC scenarios. DC grid emulators are essential for testing and validating power electronic components and systems that operate in DC environments. Some key features of DC emulators include:
DC grid emulators are becoming increasingly vital as DC power systems gain prominence. The primary applications for testing with DC grid emulators include:
DC grid emulators are powerful tools that can simulate a wide array of conditions found in real-world DC power systems. This capability is crucial for thoroughly testing devices that connect to or operate within DC grids, such as batteries, EV chargers, and DC microgrid components. Here are some of the key DC grid conditions that an emulator can typically simulate:
Choosing the right DC emulator involves evaluating several key technical specifications and features to ensure it meets your specific testing needs. Here are some key aspects to consider: